Ascent® Fixed Bed Bioreactor (FBR) System | Adherent Cell Bioreactor System | Corning

Overview

Scaling from Process Development to Production with a High Density Adherent Cell Growth Platform

Scaling from Process Development to Production with a High Density Adherent Cell Growth Platform

A major challenge in manufacturing adherent cells for advanced therapies is producing the large quantities of cells needed in a cost-effective manner. Corning has developed a novel fixed bed bioreactor (FBR) platform that is designed to deliver significant surface area intensification and high-yield bioproduction capability. The Corning Ascent FBR System is designed to enable process development and production scale cell culture capacities for cell and gene therapy workflows with high yields and viable cell harvest capability that may result in substantial cost savings when compared to existing commercial FBR systems. The Ascent FBR platform currently enables linear scalability from 1 m2 to 100 m2 with efficient process transfer during scale-up with plans for further scaliability in the future. 

Request a Demo of the Ascent FBR System 5>

Request more information on the Ascent FBR System 100>

Ascent System 5 and System 100

About

Learn more about the Ascent Fixed Bed Bioreactor System

Features and Benefits of the Fixed Bed Bioreactor

Uniformity

Uniformity drives higher yield

The woven mesh of the bioreactor in the Corning Ascent FBR System is designed to enable uniform media flow, cell adhesion and cell growth resulting in significantly higher yield than competitive FBR systems. These images show even seeding of HEK293 cells after three hours (left) and subsequent even cell growth after 3 days (right).

Linear Scalability

Linear Scalability

The Corning Ascent FBR System is designed to provide linear scalability from process development scale to production scale (1 square meter to 1,000 square meters) to create a stable, cost-efficient and well-defined manufacturing process.

Cell Harvest

Cell Harvest

The Ascent FBR is designed to harvest viable cells with >90% recovery and to be used for other applications that require the ability to harvest large quantities of cells, such as regenerative medicine and cell-based meat.

Featured Publications

Featured Publications

Expansion of induced pluripotent stem cells under consideration of bioengineering aspects: part 2

This article describes, for the first time, the characterization of the SU Xpansion® multiplate and Ascent fixed-bed bioreactors using both numerical and experimental methodologies, thereby allowing suitable operating ranges to be identified for the bioengineering parameters within which hiPSC growth and quality would be maintained.

Teale, M.A., Schneider, S.L., Seidel, S. et al. Expansion of induced pluripotent stem cells under consideration of bioengineering aspects: part 2. Appl Microbiol Biotechnol 109, 38 (2025). https://doi.org/10.1007/s00253-024-13373-2

Creative Commons Attribution 4.0 International license

Innovative fixed bed bioreactor platform: Enabling linearly scalable adherent cell biomanufacturing with real-time biomass prediction from nutrient consumption

This study demonstrates the effectiveness of the developed fixed-bed bioreactor platform in enabling scalable adherent cell-based biomanufacturing with high productivity and process control.

Goral, V. N., Hong, Y., Scibek, J. J., Sun, Y., Romeo, L. E., Rao, A., Manning, D., Zhou, Y., Schultes, J. A., Tjong, V., Pikula, D., Krebs, K. A., Ferrie, A. M., Kramel, S., Weber, J. L., Upton, T. M., Fang, Y., & Melkoumian, Z. (2024). Innovative fixed bed bioreactor platform: Enabling linearly scalable adherent cell biomanufacturing with real-time biomass prediction from nutrient consumption. Biotechnology Journal. https://doi.org/10.1002/biot.202300635

Creative Commons Attribution 4.0 International license

Featured Resources

Demonstration of Scalability for the Corning Ascent FBR Platform

Demonstration of Scalability for the Corning Ascent FBR Platform

In this brief, we present data demonstrating scalability of the Ascent technology using a standard viral vector producing cell line (HEK-293T).

Download

Corning Ascent Fixed Bed Reactor System 100

Corning Ascent Fixed Bed Reactor System 100

The Corning Ascent FBR System 100 is an automated, perfusion bioproduction platform for attachment-dependent cell-based processes.

Download

Efficient Production of AAV Using Ascent FBR System 5

Efficient Production of AAV Using Ascent FBR System 5

The focus of this study was to demonstrate highly efficient production of AAV in the 2.5 m2 Ascent FBR bioreactor and to compare its performance side-by-side with a comparable FBR system and standard 2D cell culture controls.

Download

Direct Seeding and Harvest of Cryopreserved HEK 293 Cells in Ascent FBR System 5

Direct Seeding and Harvest of Cryopreserved HEK 293 Cells in Ascent FBR System 5

One approach to develop consistency and reduce scale-up time between experiments or production processes is direct inoculation from a single large-volume cell bank, thereby ensuring that the cells are uniform for each batch.

Download

From Bench to Billions: Facilitating Scale-Up of Adherent Cultures for Cell and Gene Therapies

From Bench to Billions: Facilitating Scale-Up of Adherent Cultures for Cell and Gene Therapies

This guide explores what researchers should consider when creating a risk-mitigating adherent culture process for cell and gene therapy scale-up.

Download

Dyno Therapeutics Scaling Up AAV Production using Ascent Fixed Bed Bioreactor System

Dyno Therapeutics Scaling Up AAV Production using Ascent Fixed Bed Bioreactor System

Learn how Corning scale-up solutions are assisting our customers with their gene therapy development.

Learn More

Watch the Presentation: Chris Reardon, Associate Scientist, Dyno Therapeutics on Efficient AAV Production Scale-up to Accelerate Gene Therapy Development

Watch the Presentation: Chris Reardon, Associate Scientist, Dyno Therapeutics on Efficient AAV Production Scale-up to Accelerate Gene Therapy Development

Viral Vector Manufacturing and Cell Harvesting from a Single Bioreactor?

Viral Vector Manufacturing and Cell Harvesting from a Single Bioreactor?

Researchers and commercial producers are now looking at fixed bed reactor (FBR) technology to support growth and scalability in upstream bioprocessing.

Learn More

Featured Videos

Ascent FBR System

videoplayicon

×

Accelerate Adherent Scale up with the Corning Ascent Fixed Bed Bioreactor System

Watch Now

videoplayicon

×

Corning Ascent FBR System 100 Overview

Watch Now

Optimizing Cell & Gene Therapy Development with the Corning Ascent FBR System

videoplayicon

×

Video: Optimizing Cell & Gene Therapy Development with the Corning Ascent FBR System

Watch Now

Watch the Video: Accelerating Adherent Cell Production for Diabetes Gene Therapy Using a Scalable Fixed-Bed Bioreactor Platform

Accelerating Adherent Cell Production for Diabetes Gene Therapy Using a Scalable Fixed-Bed Bioreactor Platform

Watch Now

Watch the Presentation: Chris Reardon, Associate Scientist, Dyno Therapeutics on Efficient AAV Production Scale-up to Accelerate Gene Therapy Development

Chris Reardon, Associate Scientist, Dyno Therapeutics on Efficient AAV Production Scale-up to Accelerate Gene Therapy Development

Watch Now

Webinar: Corning® Ascent® FBR - Innovative technology for scalable adherent cell culture

Watch the Webinar: Corning® Ascent® FBR - Innovative technology for scalable adherent cell culture

Watch Now

Applications of the Corning Ascent FBR System Technology