Assembly Integration and Test Capabilities | Aerospace and Defense Optical Systems | Corning

This is an abstract image

Assembly Integration and Optical System Test Capabilities

Assembly Integration and Optical System Test Capabilities

Assembly Integration and Optical System Test Capabilities

Assembly Integration and Optical System Test Capabilities

  • Precision alignment for optimized optical performance including:

° Minimization of wave-front error
° Optical alignment to mechanical mounting datums

  • Corning has developed tools and processes to facilitate engineering, manufacturing, test

° Compensation algorithms for diamond turning CNC files to minimize system wave front error (WFE)
° Tools for virtual null testing, motor response analysis, custom test software for EOIR systems
° Detailed slope analyses

  • Over 10 HeNe (0.63 μm) interferometers
  • 3.39 & 10.6 μm interferometry capabilities
  • Environmental Testing

° Thermal chambers
° Shock/vibration Facility
° Humidity Chamber
° Cryogenic testing
 

  • Systems are tested as prototypes to develop procedures used during full rate production