Support the propagation and differentiation of a wide range of stem, progenitor, and primary cell types with Corning® ECM Mimetic surfaces and substrates. Made with biologically active, synthetic, or recombinant animal-free peptides and proteins, our ECM mimetic and advanced surfaces enable optimal cell binding and signaling in a broad range of serum-free, xeno-free, and animal-free media formulations.
cGMP-compliant manufacturing and animal-free traceability — manufactured in animal-free, cGMP compliant facilities that meet ISO 9001:2008 and 13485:2012 standards using animal-free components, Corning ECM mimetic and recombinant laminin surfaces mitigate variability and risk of contamination from adventitious organisms common to animal-sourced material.
Scalable, pre-coated, room-temperature-stable vessel platforms — streamline the cell expansion workflow by removing the need for tedious, time consuming, and inconsistent self-coating protocols. Pre-coated recombinant laminin-521, Fibronectin peptide, Collagen I peptide, or Corning Synthemax® peptide surfaces are ready to use, stable and are available on multilayered vessels, such as the Falcon® Multi-Flask and Corning CellSTACK® vessels with closed system options.
Obtain unique, functional surface activity to enable a range of specialized cell expansion and assay applications.
products
ECM Mimetic and Defined Surfaces
Learn More About ECM Mimetic and Advanced Surfaces
Corning® PureCoat™ ECM Mimetic Cultureware
Corning® PureCoat™ ECM Mimetic Cultureware
Support your clinical research with the scientifically defined, natural performance of Corning®.
Support your clinical research with the scientifically defined, natural performance of Corning®.
Learn MorerLaminin Surface
rLaminin Surface
Support long-term self-renewal of human pluripotent stem cells (hPSC) and neural stem cells (NSCs).
Support long-term self-renewal of human pluripotent stem cells (hPSC) and neural stem cells (NSCs).
Learn MoreCorning Synthemax Surface
Corning Synthemax Surface
Support and enhance stem cell adhesion and expansion with Corning Synthemax vitronectin substrate.
Support and enhance stem cell adhesion and expansion with Corning Synthemax vitronectin substrate.
Learn MoreUltra-Low Attachment Surface
Ultra-Low Attachment Surface
Enable 3D Spheroid Formation with Corning Ultra-Low Attachment Surface.
Enable 3D Spheroid Formation with Corning Ultra-Low Attachment Surface.
Learn MoreProduct Details
ECM Mimetic and Defined Surfaces Product Details and Applications
*SF = serum-free media, XF = xeno-free media, AF = animal-free media.
*SF = serum-free media, XF = xeno-free media, AF = animal-free media.
| Corning PureCoat ECM Mimetic Fibronectin Peptide | Corning PureCoat ECM Mimetic Collagen I Peptide | Corning Synthemax Vitronectin Peptide | Corning rLaminin-521 (Human) |
Formats (Cat. No./Description/Qty.) | 356240 | 6 well plate 356241 | 24 well plate 356242 | T-75 Flask 356243 | T-175 Flask 356244 | Multi-Flask 3-layer 356245 | Multi-Flask 5- | 356270 | 6 well plate 356271 | 24 well plate 356272 | T-75 Flask 356273 | T-175 Flask 356274 | Multi-Flask 3-layer 356275 | Multi-Flask 5-layer
| 3535 | 10 mg (self-coat peptide) | 354221 | 100 µg
|
Options | Multiple Well Plates: 6 well and 24 well Flasks: T-75, T-175 Multi-layer Flasks: 3- and 5-layer Corning CellSTACK: 2-, 5-, and 10-layer | Multiple Well Plates: 6 well and 24 well Flasks: T-75, T-175 Multi-layer Flasks: 3- and 5-layer | Pre-coated on microcarriers Custom pre-coated vessels available | Please inquire about pre-coated vessel options. |
Application | Ready-to-use cultureware suitable as a replacement for natural, selfcoated Fibronectin for adult stem, progenitor, and primary cell types in defined media environments | Ready-to-use cultureware suitable as a replacement for natural, selfcoated Collagen I for adult stem, progenitor, and primary cell types in defined media environments | A flexible coating substrate for the culture of hPS, adult, and progenitor cell types in defined media environments | A robust, animal component-free substitute enabling ROCK-independent, single cell passaging of pluripotent stem cells in defined media environments |
Surface Technology | Covalently bound, synthetic peptide containing the RGD sequence and flanking Fibronectin sequences | Covalently bound, synthetic peptide containing the GFOGOR sequence and flanking Collagen I sequences | Passively coated, synthetic peptide acrylate polymer containing the RGD sequence and flanking Vitronectin sequences | Passively coated, full length recombinant Laminin protein |
Cell Types and Environment |
|
|
|
|
Shelf-life | 18 months at room temperature | 18 months at room temperature | 24 months for self-coat peptide when stored at -20°C | 24 months when stored at -20°C |
Innovation
Beyond Bisphosphonates: Inhibiting Bone Resorption Without Impacting Bone Rebuilding
Taking advantage of an advanced cell culture surface developed by Corning, scientists were able to identify cellular activity that revealed a deeper look into how osteoclasts work to facilitate bone resorption. Their research is providing vital information that may lead to the development of novel therapeutics offering advantages over treatments currently available for bone loss.
Applications and Use
ECM Mimetic and Advanced Surfaces in Action
Technical Resources
Technical Resources
Download resources including protocols, manuals, posters and presentations.
Download resources including protocols, manuals, posters and presentations.
了解更多Neurobiology
Neurobiology
In vitro culture of neurons and neuronal stem cells calls for defined culture surfaces that enable successful attachment and differentiation.
In vitro culture of neurons and neuronal stem cells calls for defined culture surfaces that enable successful attachment and differentiation.
了解更多Adherent Cells Culture
Synthetic Surfaces for Serum-free Culture of Adherent Cells
See how both Corning PureCoat ECM mimetic cultureware fibronectin peptide and Corning PureCoat ECM mimetic cultureware collagen peptide supported enhanced proliferation of Vero cells in serum-free, low-protein medium when compared to a Tissue Culture (TC)-treated surface.
See how both Corning PureCoat ECM mimetic cultureware fibronectin peptide and Corning PureCoat ECM mimetic cultureware collagen peptide supported enhanced proliferation of Vero cells in serum-free, low-protein medium when compared to a Tissue Culture (TC)-treated surface.
了解更多Stem Cell Therapy
Stem Cell Therapy
Stem cell therapy holds great promise, and Corning is committed to enabling the advancement of this area of research with specialized vessels, surfaces, and media to keep pushing the boundaries of what is possible.
Stem cell therapy holds great promise, and Corning is committed to enabling the advancement of this area of research with specialized vessels, surfaces, and media to keep pushing the boundaries of what is possible.
了解更多
Featured Products, Resources, and More
Corning Ultra-Low Attachment Surface
Corning Ultra-Low Attachment Surface
Unique hydrogel surface inhibits cell attachment.
Unique hydrogel surface inhibits cell attachment.
Learn More
Technical Expertise
Technical Expertise
了解更多From protocols and webinars to onsite technical demos and custom capabilities, our experts are available to get your research up and running, with complete support along the way.
From protocols and webinars to onsite technical demos and custom capabilities, our experts are available to get your research up and running, with complete support along the way.