A simple, scalable, compact platform for the effective mass culture of attachment-dependent cells
- Modular design enabling a range of cell growth surface area configurations, from a single 10-layer 8,500 cm2 module to multiple manifolded 85,000 cm2 CellCube modules with one bioreactor for large growth surface area in a compact footprint
- Media recirculation or perfusion through laminar flow spaces between layers ensures consistent nutrient and gas distribution
- Tissue Culture-treated and Corning CellBIND® surface treatments for a range of applications including vaccines, cell and gene therapies
Single-use vessels with aseptic connectors enable efficient set up and workflows.