Optical Fiber Resources - Technical Papers | Corning

Technical Papers

Technical Papers

Flexible Transmission Enabled by Novel M2-QAM Formats with Record Distance - Spectral Efficiency Tuneability

Investigation of potential MPI Effects on Supervisory Channel Transmission Below Cut-off in G.654 Fibres

Maximum Submarine Cable Capacity Analysis with C-Band, C+L-Band, and Multicore Fiber C-Band

Probabilistically shaped PDM 4096-QAM transmission over up to 200 km of fiber using standard intradyne detection
© 2018 Optical Society of America. Users may use, reuse, and build upon the article, or use the article for text or data mining, so long as such uses are for non-commercial purposes and appropriate attribution is maintained. All other rights are reserved. https://doi.org/10.1364/OE.26.004522

The advantages of using reduced coating diameter optical fibers (200 µm) in ADSS cables for deployment
This paper has been presented at the IWCS 2017 Orlando International Cable & Connectivity Symposium, October 8 – 11, 2017 (www.iwcs.org)

Optical Fibers for Flexible Networks
By J. Downie et al., Journal of Optical Communications and Networking, vol. 8, no. 7, pp. A1-A11, May 25, 2016. Journal © 2016 Optical Society of America. http://dx.doi.org/10.1364/JOCN.8.0000A1