EMEAChange Region
Overview
CATV
Consumer Electronics Cables
Data Centre
Fibre-to-the-Curb (FTTC)
Fibre to the Home (FTTH)
LAN

FlexNAP™ Terminal Distribution System


FlexNAP™ is a revolutionary fiber optic cabling system with tap points which are factory-terminated at customer-specific locations along the length of the cable. Multiport Terminals can be connected to these tap points in the field in a matter of seconds without any specialist skills or equipment.

  • Very fast network deployment requiring a minimum of skilled splice resource
  • Deferred cost savings – Multiports only need to be added as needed
  • Supplied fully assembled and tested in the factory – high level of reliability in the field
  • Particularly suited to Greenfield FTTH deployments
  • Most cost effective with Aerial installations