[{"faqCategory":"Falcon<sup>®</sup>カルチャースライド","faqList":[{"question":"<span style=\"color:blue;\">カルチャースライド上の細胞を蛍光顕微鏡で観察したいのですが、うまくいきません。どうしたらよいでしょうか?</span>","answer":"対物レンズが×40以上の液浸の場合、ブルーのフィルムが邪魔になることがあります。フィルムは20〜30μmの厚さがあるため、通常の0.17mmのカバーガラスでは作動距離の短いレンズがぶつかってしまい、フォーカスが合わないことがあります。これを避けるためには液浸ではないレンズをご利用ください。液浸レンズを使用する場合は、フィルムを削り取るのは現実的ではありませんので、24ウェルプレートに12mmカバースリップを入れて培養することもお勧めします。"},{"question":"<span style=\"color:blue;\">カルチャースライドのラインナップを教えてください。</span>","answer":"<p><a adhocenable=\"false\" href=\"https://ecatalog.corning.com/life-sciences/b2b/JP/ja/p/354656?clear=true\" target=\"_blank\">バラエティパックには、コラーゲンI、フィブロネクチン、ポリ-D-リシン、ラミニン、ノンコートがそれぞれ1枚ずつ含まれています。</a></p><p> </p>","imageDetails":[{"imageReference":"/content/dam/corning/media/jp/cls/images/faqs/cls-jp-9-2-cultureslide-2.jpg","imageAltText":"","imageCaption":"","imageExt":"jpg"}],"imagePreference":"false"},{"question":"<span style=\"color:blue;\">カルチャースライドに表面処理は行っていますか?</span>","answer":"特別な洗浄、三重のすすぎを施しています。また、MRC-5とBAE細胞を用いて細胞培養試験を行っています。"},{"question":"<span style=\"color:blue;\">どのくらいの溶液を加える事ができますか?</span>","answer":"<p> </p><p> </p>","imageDetails":[{"imageReference":"/content/dam/corning/media/jp/cls/images/faqs/cls-jp-9-4-volume-7.jpg","imageAltText":"","imageCaption":"","imageExt":"jpg"}],"imagePreference":"false"}],"resourcePath":"/jp/jp/products/life-sciences/resources/product-faqs.html"}]