EDGE Rapid Connect Solutions | Data Center Interconnect Deployment | Corning

Install Trunk Cables up to 70% Faster

Install Trunk Cables up to 70% Faster

Corning’s EDGE™ Rapid Connect is a rugged, high-density cabling solution optimized for fast, reliable interconnections.

It’s designed to accelerate data center interconnect (DCI) deployments with ultra‑high fiber counts and is now available in lower counts (144F–288F) too. Whether you’re linking data halls or deploying point-to-point connections in challenging environments, the compact, plug-and-play design delivers across a range of applications.

EDGE™ Rapid Connect combines a compact, rugged pulling grip with staggered, preterminated MTP®-brand MPO-style connectors  to simplify installations. The pulling grip lets cable bundles move easily through tight conduits, and once removed, the connectors plug directly into hardware for fast deployment. Designed for versatility, the solution supports outdoor, indoor/outdoor, and indoor environments.

Let Corning help design an EDGE™ Rapid Connect Solution that is right for you!

Call 828-578-3570 or click below to complete the form below that connects you with our Business Development Representative.

Contact Us >>

Benefits of EDGE™ Rapid Connect Solutions

 

Edge Rapid Connect

Optimize Resources

Faster installs and fewer field steps free up teams for other projects
 
Edge Rapid Connect

Reduce Downtime & Risk

Quick, predictable installation minimizes errors and keeps networks running reliably.

 

 

Edge Rapid Connect

Reduce Pathway Costs

High‑density, compact designs streamline routing and help avoid new pathway builds.
 
Edge Rapid Connect

Simplify Cable Management

Seamless integration with other Corning hardware allows for consistent performance across the ecosystem.

 

Product Overview

Product Overview

The products that make up our solutions range in complexity, shape, and size. Discover more details about these integral products below.

EDGE™ Rapid Connect Outdoor Transport Trunk

EDGE™ Rapid Connect Outdoor Transport Trunk

• Fiber counts of 144, 288, 864, 1,728 and 3,456
• Factory terminated and tested MTP®/MPO connectors with ≤ 0.35 dB insertion loss per connector pair
• 2-inch diameter pulling grip enables three trunks to be pulled through a 4-inch conduit

Learn More

EDGE™ Rapid Connect Indoor/Outdoor Transport Trunk

EDGE™ Rapid Connect Indoor/Outdoor Transport Trunk

• Fiber counts of 144, 288, 864, 1,728 and 3,456
• Factory terminated and tested MTP®/MPO connectors with ≤ 0.35 dB insertion loss per connector pair
• 2-inch diameter pulling grip enables three trunks to be pulled through a 4-inch conduit
• Dual-rated Riser/LSZH and CPR certified

 

Learn More

EDGE™ Rapid Connect Indoor Transport Trunk

EDGE™ Rapid Connect Indoor Breakout Trunk

Available as:

• Plenum or LZSH flame rated (864 F only available in Riser/LSZH dual-rating)

• 24 F MTP® connectors to 8 F MTP connectors (96, 144, 192, 288, 384 fiber counts)
Learn More >

• 24 F MTP connectors to 12 F MTP connectors (24, 48, 96, 144, 192, 288, 384, 432, 576, 864 fiber counts) Learn More >

• 24 F MTP connectors to LC Duplex Uniboot connectors (96, 144, 192, 288, 384 fiber counts)
Learn More >

• Indoor Transport Trunks also available with 24-fiber Fast-Track MTP Connectors (864, 1728, 3456 fiber counts) Learn More >

EDGE™ Rapid Connect Enclosure

EDGE™ Rapid Connect Enclosure

• Ships with 24F MTP® patch trays that each accept up to 12 MTP or Fast-Track MTP connectors 

• Maximum capacity: 3,456 interconnected fibers (12F MTP) or 6,912 interconnect fibers (24F MTP) 

• Wall mountable and rack mountable

Learn More

EDGE™ Rapid Connect Consolidator Frame

EDGE™ Rapid Connect Consolidator Frame

• Corning’s highest capacity connectivity platform for the data center

• Maximum interconnect capacity of 34,560 fibers using EDGE™ Rapid Connect Trunks

• Removable side walls

Download our spec sheet for more information on the Corning EDGE™ Rapid Connect Consolidator Frame.

EDGE Solutions

EDGE™ Solutions

• These high-density, preterminated optical cabling solutions offer industry-leading connector density.

• EDGE Housing – Available in 4U, 2U, and 1U

• EDGE Adapter Panels – Available in MTP® adapters and LC adapters

• EDGE Modules – MTP to LC module with ≤ 1.0 dB insertion loss

Learn More

EDGE™ Rapid Connect Solutions Videos

Tools & Resources

Contact Us

For prompt assistance, please complete the form below and one of our representatives will contact you. 

Thank you!

Thank you for contacting us. A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please all our customer service line at +1 800-743-2675.