Fiber Optic Cleaning Technologies for Data Centers | Corning

What is Corning® CleanAdvantage™?

As a leader in optical fiber and connectivity, Corning understands the value of clean connectors to ensure optical performance. So much so that we have developed a new factory cleaning and sealing process, Corning® CleanAdvantage™ technology, to ensure a pristine end face upon first use for all our EDGE™ and EDGE8® solutions. Thus, saving you as the installer time and money during the initial installation. So go ahead and uncap that CleanAdvantage connector so that you can connect with confidence.

Excludes TAP modules, Mesh Modules, Secure Solutions, and 24-fiber MTP Single-mode assemblies (“Y” Harness, Breakout Harness, and 24-fiber Jumper)

Benefits of CleanAdvantage

  • Standardized offering: High density paired with high performance at no extra cost.
  • Save Up to 17% Install Time: No need for cleaning or visual inspection before the first install
  • Save Up to 95% on Consumables: No cleaning pens, cassettes, and wipes are necessary
  • Minimizes Debris Transfer: Reduces the risk of debris transfer on the end face, minimizes signal degradation

To learn more about Corning's new cleaning process download our one pager

Data Center Solutions

Catalog Download / Order

Tools & Resources