This is an abstract image

Specialty Glass and Glass Ceramics

Specialty Glass and Glass Ceramics

Optical Lenses

Optical Lenses

Corning manufactures lenses (prisms, plano-convex or biconvex lenses, plano-concave and aspherical lenses…) from high quality white crown or borosilicate glass.

We develop and manufacture tailored parts, specific to your context. Please contact us for more details.

Applications:

Theater lighting, projection equipment, architectural lighting, industrial optical systems, optoelectronics, optical automobile.

 

Technical specifications:

·         Up to 320 mm in diameter

·         Up to 40mm in thickness

·         Shapes: prisms, plano-convex or biconvex lenses, plano-concave and aspherical lenses

Optional features:

·         Thermal tempering to sustain scratches or thermal shocks

·         Dichroic filter coloring the light at the lens output

·         Anti-heat coating to prevent infra-red and reduce heat on one side of the lens

·         Anti-reflective coating for improved light transmission

·         Mirror Coating: increasing the light reflection

Self-Cleaning Coating Corning® LUMICLEAN® Coating: destroy the mineral and organic pollution deposit on the glass and increase transparency.