Corning Willow Glass Laminates | Flexible, Bendable Glass | Corning
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
Corning® Willow® Glass

Flexible, Bendable Glass

Flexible, Bendable Glass

Willow Glass is ultra-thin, lightweight & conformable. Made using Corning's proprietary fusion draw process, it is manufactured at thicknesses that create unique properties such as the ability to be flexed. Watch this video to learn more about our fusion manufacturing process.

Willow Glass is ultra-thin, lightweight & conformable. Made using Corning's proprietary fusion draw process, it is manufactured at thicknesses that create unique properties such as the ability to be flexed. Watch this video to learn more about our fusion manufacturing process.

Roll-to-Roll Manufacturing

Roll-to-Roll Manufacturing

This thin, conformable glass offers efficient, low cost roll-to-roll manufacturing in rolls at thicknesses of 100 and 200 micron, 1.3 meters wide and up to 300 meters in length. Watch the video to learn more.

This thin, conformable glass offers efficient, low cost roll-to-roll manufacturing in rolls at thicknesses of 100 and 200 micron, 1.3 meters wide and up to 300 meters in length. Watch the video to learn more.

Non-porous glass surface

Non-porous glass surface

Willow Glass is a perfect hermetic barrier that protects sensitive materials from moisture, oxygen, and staining. Check out our Willow Glass Fact Sheet to learn more.

Willow Glass is a perfect hermetic barrier that protects sensitive materials from moisture, oxygen, and staining. Check out our Willow Glass Fact Sheet to learn more.

Cost Savings, Efficient Constructions, Innovative Design: Glass Offers it All

Low Cost Design and Construction: Glass Has it All

Gleaming glass finishes are a hallmark of today’s sleek building designs – and that’s just part of the story.

Modern glass also combines perfectly with some of the construction industry’s latest technology, resulting in a whole new level of efficiency and affordability.

It all starts with super-slim, flexible glass, so thin that it can be rolled into long spools like paper. The rolls of ultra-thin, flexible glass can carry as much as 4000 square feet of glass on a single spool, making it much easier to ship and handle than flat sheets. Processors can roll the glass onto a traditional flat building material and create a durable, glistening laminate.

This is where the convergence of construction technology and contemporary glass starts to reap even bigger benefits. The flexible glass increases the durability of the substrate, adding a scratch-resistant, easy to clean, beautiful surface that can be designed to suit any taste.

Once the job begins, builders often encounter walls or backsplashes with uneven angles and non-standard outlet holes, especially in older structures.  Certain Willow Glass laminate product designs can enable on-site cutting or drilling using standard tools.

Companies like DIRTT Environmental Solutions (DIRTT) are applying these concepts in homes, offices, schools, hospitals, and hotels. DIRTT’s popular Back Painted Glass tiles now feature ultra-slim, flexible Corning® Willow® Glass, substantially speeding up the manufacturing process and giving DIRTT clients an innovative building and design material.

Meanwhile, the efficiency and waste reduction bring a new element of environmental consciousness to the construction world. Less material scrap, of course, means fewer trips to the landfill. But being able to create customized dimensions and aesthetics with speed and accuracy also means far less energy spent on transportation and manufacturing – and, in turn, less pollution of water and air.

With broader design possibilities and improved efficiency and environmental performance in every step of the process, it’s crystal-clear that ultra-thin, flexible glass is ushering in a host of new possibilities for the buildings of tomorrow.