Polarcor Capabilities | Advanced Optics | Corning.com

Corning has the capability to produce products in a variety of shapes and sizes and attributes

• Dimensions- as small as 1.0 mm x 1.0 mm and up to 30 mm x 30 mm at 0.2 mm and 0.5 mm thicknesses

• Shapes - Square, rectangle, hexagon and round shapes

• With or without anti-reflective coatings

• Variety of Polarization Axis Angles relative to the edge of the part (such as +45º, -45º, +30º, -30º, etc.)

• Wavelength ranges from 600 nm to 2300 nm

Partager