Our Capabilities
Our Capabilities
Laser Drilling | Laser Glass Drilling Technologies | Corning
Corning Laser Technologies' laser drilling works for both unstrengthened and strengthened glass, as well as other brittle materials.
Our drilling processes employ ultra-short laser pulses (in the picosecond range) that remove glass through nonlinear effects. The technology can be used to drill glass with extremely low wall taper and little to no micro cracks. Beyond drilling, any geometry can be cut, including cut-outs such as circles or slots, closed-form and radius form factors.
Drilling of Brittle Materials
Corning Laser Technologies' laser drilling works for both unstrengthened and strengthened glass, as well as other brittle materials. The process is clean room compatible, because it generates close to zero material loss and debris.
Laser Cutting Systems
CLT 500X
CLT 500X
The CLT 500X is a laser processing workstation designed for high-precision applications in the glass, precision engineering, and electronics industries.
The CLT 500X is a laser processing workstation designed for high-precision applications in the glass, precision engineering, and electronics industries.
Learn MoreCLT 45G NX
CLT 45G NX
The CLT 45G NX laser system is specifically designed for cutting and drilling strengthened and nonstrengthened glass and other crystalline materials, as well as processing micro materials.
The CLT 45G NX laser system is specifically designed for cutting and drilling strengthened and nonstrengthened glass and other crystalline materials, as well as processing micro materials.
Learn MoreCLT 66G
CLT 66G
The CLT 66G is designed for cutting and drilling strengthened glass and other brittle materials. The CLT 66G platform is a dedicated production machine for up to GEN 6 size.
The CLT 66G is designed for cutting and drilling strengthened glass and other brittle materials. The CLT 66G platform is a dedicated production machine for up to GEN 6 size.
Learn MoreCLT 80G
CLT 80G
The CLT 80G laser glass processing tool is designed for 24/7 manufacturing in an industrial environment, supporting a glass substrate size of up to 2300 mm x 2500 mm.
The CLT 80G laser glass processing tool is designed for 24/7 manufacturing in an industrial environment, supporting a glass substrate size of up to 2300 mm x 2500 mm.
Learn MoreCLT 43D
CLT 43D
The CLT 43D laser system is designed specifically for the cutting of 3D-shaped glass. It features a specially developed, fast and highly precise CLT 5-axis beam delivery system that allows freeform, near net-shape cutting.
The CLT 43D laser system is designed specifically for the cutting of 3D-shaped glass. It features a specially developed, fast and highly precise CLT 5-axis beam delivery system that allows freeform, near net-shape cutting.