EDGE8™

Empowering the world with a solution you can trust.

EDGE8™ Solutions Make the Future Accessible

EDGE8™ Solutions Make the Future Accessible

Our EDGE™ solutions were the industry’s first preterminated optical cabling systems specifically designed for the data centre environment, and the value that EDGE provides to the industry continues to be proven. Density, network uptime, speed, simplicity and a clear migration path to meet future requirements … EDGE addresses it all. However, technology roadmaps clearly indicate that transmission speeds ranging from 4G to 400G will be based on either 2- or 8-fiber connectivity solutions.

That’s the motivation behind EDGE8™ solutions. All the value of our original EDGE solutions, with the added superior network scalability, improved link performance and 100 percent fibre utilisation of a base-8 design.

EDGE8 solutions strengthen your data centre in three key areas:

  • Increased asset utilisation, with reduced jumper complexity and the elimination of stranded cabling assets
  • Technology adoption due to 100 percent fibre utilization without the need for conversion modules, which leads to cost and loss savings
  • Risk avoidance, providing a simple path to 40G, 100G and even 400G. 

Do you have questions about your data centre or base-8 technology? Not sure if EDGE8 is right for you? Let us help you make sure your data centre is ready for the future.

Contact Us

EDGE8 Solutions Components

Explore our EDGE8 solutions components by clicking on each of the designated areas to learn more about each component and the options available.

EDEG8 Gets a Boost with NEW Upgrades

Product Highlights

Outstanding Value in All Areas of Structured Cabling

EDGE8® Solutions Components

Explore our EDGE8® solutions components by clicking on each of the designated areas to learn more about each component and the available optoins.

Outstanding Value in All Areas of Structured Cabling

Data Centre Articles

Faster Deployments That Save Space

Advantages of the MTP® Connector

Faster Deployments That Save Space: Advantages of the MTP® Connector

Seasoned industry professionals may recall the excruciating, painstaking days of installing and connecting countless fibres, one at a time. As the number of data centres grew exponentially in the 2000s, designers and installers were tasked with managing hundreds and even thousands of single- and 2-fiber connector solutions. To accommodate the high volume of connectors within ever-tighter space constraints, installers and designers were forced to create more elaborate storage and routing solutions that came with their own set of challenges.

Fortunately, those days are long gone – thanks in large part to the emergence of the multi-fibre push-on (MPO) connector. The MPO format...

Read More

40 | 100G Multimode Fibre connectivity in Data Centre

40 | 100G Multimode Fibre connectivity in Data Centre

Multimode fibre remains a leading optical media in the data centre for short-reach distances up to 150 meters. Forty and 100G multimode fibre backbones are being deployed to facilitate data centre 10G and 25G server connections. 

By Doug Coleman
Appearing In 7 x 24 Magazine Spring 2018

Read More

The Economics of Port Breakout

The Economics of Port Breakout

Port-breakout deployments have become a popular networking tool and are driving the large industry demand for parallel optics transceivers. Today, port breakout is commonly used to operate 40/100Gbps (40/100G) parallel optics transceivers as four 10/25Gbps (10/25G) links. Breaking out parallel ports is beneficial for multiple applications, such as building large scale spine-and-leaf networks and enabling today’s high-density 10/25G networks.

Read More

EDGE8 Solutions

Tools & Resources