Are you ready to install trunk cables between data centers up to 70% faster? Then get ready for Corning EDGE™ Rapid Connect, the latest innovation to our award winning data center solutions.
Designed to facilitate data center interconnect (DCI) deployments and connections between data halls, EDGE™ Rapid Connect utilizes trunk cables with the all new Fast-Track MTP® Connector. Developed by Corning and US Conec, the Fast-Track MTP’s small profile enables preterminated trunks with a reduced diameter pulling grip that can be pulled through crowded conduits.
In the outside plant environment, until now it’s been difficult to use preterminated trunks because the pulling grips are too large to allow enough fiber to be pulled through existing conduit. But with a smaller 2-inch diameter pulling grip, EDGE™ Rapid Connect enables more preterminated fiber to be pulled through a single conduit, giving data center operators a new path to extreme density. Pull over 10,000 connectorized fibers through a 4-inch conduit, and complete the project faster than ever? Yes, now you can.
EDGE™ Rapid Connect, one step on Corning’s journey towards a Data Center in a Day.