Mimic native bone with the Corning® osteo assay surface and create a more life-like
Mimic native bone with the Corning®
Order NowReduce assay variability and improve predictability with Corning osteo assay surface, a ready-to-use synthetic surface made of an inorganic crystalline calcium phosphate coating that mimics living bone material. Use the osteo assay surface to enhance bone cell differentiation, functional analysis, and tartrate acide phosphate (TRAP) activity research, along with many other drug discovery applications.
Reduce assay variability and improve predictability with Corning osteo assay surface, a ready-to-use synthetic surface made of an inorganic crystalline calcium phosphate coating that mimics living bone material. Use the osteo assay surface to enhance bone cell differentiation, functional analysis, and tartrate acide phosphate (TRAP) activity research, along with many other drug discovery applications.