Technical Papers
Advanced Applications
> Substrates for Flexible Active Matrix Displays
General Information
> AMLCD Substrates Trends in Technology
Glass Processing - Mechanical
> Analytical Approach to Evaluate Maximum Gravitational Sag and its Variations of Glass Substrate for LCD
> Cuttability of AMLCD Glass Substrates Using a Four-Point-Bending Test
> Scoring of AMLCD Glass
> Effect of Scribing Wheel Dimensions on the Cutting of AMLCD Glass Substrates
> Support Designs for Reducing the Sag of Horizontally Supported Sheets
> Glass Basics: Scoring and Separating Recommendations
> Fracture Analysis of the Glass Scoring Process
Glass Strength
> Thin LCD Substrates Reduce Edge-Light Mura
> Fracture Analysis, a Basic Tool to Solve Breakage Issues (Part I)
> Mechanical Reliability of AMLCD Glass Substrates
> Two Point Bending of Thin Glass Substrate
> Fracture Behavior and Intrinsic Strength of FPD Substrates
LTPS-OLED Display Technology
> Corning LotusTM NXT Glass addresses today’s LTPS-OLED manufacturing process challenges
Ultra-Slim Flexible Glass
> Full Color AMLCDs on Flexible Glass Substrates
> Flexible glass substrates for continuous manufacturing
> Gravure printing of conductive inks on glass substrates for applications in printed electronics
> Active matrix color LCDs on ultra thin glass substrates
Wearable Technology
> Enabling Technologies and Processes for Wearable Displays