Cell Culture Inserts | Permeable Supports | Corning

Permeable support cell culture inserts are an essential tool for the study of both anchorage-dependent and independent cell lines.

Overview

Demanding research needs all the support it can get.

Why have our permeable supports become the leading brand of cell culture inserts over the past 25 years? An indispensable, easy-to-use research tool, Corning permeable support brands can be used to create many cell models across a wide range of research areas. Add permeable supports to your research to:

  • Produce a cell culture environment that closely resembles an in vivo state
  • Allow polarized cells to carry out metabolic activities in a more natural manner through both apical and basolateral feeding
  • Co-culture cells with or without cell-to-cell contact 
  • Design a diversity of experiments using various pore sizes, membrane types, and coatings; custom surfaces and configurations are also available for specialized requirements. 

These essential tools for studying both anchorage-dependent and independent cell lines come ready to use, pre-packaged in standard multiple well plates. Individual inserts are also available. Include them in your research, and get ready to transform your scientific concepts into life-changing discoveries.

Learn More

Learn More About Permeable Supports

Transwell, Snapwell™, Netwell®, and Falcon® Permeable Supports

Transwell, Snapwell™, Netwell®, and Falcon® Permeable Supports

Transwell, Snapwell™, Netwell®, and Falcon® Permeable Supports

More scientists reach for our permeable supports than any other research tools of their kind.

More scientists reach for our permeable supports than any other research tools of their kind.

Corning® FluoroBlok™ Cell Culture Inserts

Corning® FluoroBlok™ Cell Culture Inserts

Corning® FluoroBlok™ Cell Culture Inserts

Patented light-tight PET membrane.

Patented light-tight PET membrane.

Permeable Support HTS Plates and Systems

Permeable Support HTS Plates and Systems

Permeable Support HTS Plates and Systems

Compatible with most robotics and fluid handlers, our automation friendly HTS systems increase growth area and yield.

Compatible with most robotics and fluid handlers, our automation friendly HTS systems increase growth area and yield.

Applications

Applying Science to Life