Corning Optical Communications LLC, part of Corning Incorporated’s (NYSE:GLW) Telecommunications segment, introduces its FlexNAP™ Façade Multidwelling Unit (MDU) Solution.
The FlexNAP Façade MDU is designed for medium- and high-rise buildings with multiple customers per floor and limited or hard-to-access indoor riser space. The preconnectorized solution is factory tested and saves time in network deployment.
The FlexNAP Façade MDU relies upon Corning’s proven expertise in fiber-to-the-home (FTTH) deployments and expands on its existing FlexNAP System technology for aerial FTTH applications.
The core of the solution is a prefabricated central riser segment that runs vertically up the exterior of the high-rise from the building distribution terminal. At the floor level, individual factory-prepared breakout points are terminated into a multifiber, outside plant-hardened connector. Breakout points are then routed through the façade to the inside of the building, where the connector is terminated inside a floor distribution terminal. Individual customer apartments are connected by horizontal drop cables.
The solution offers the ability to leverage existing installation expertise and equipment, and the deployment technique allows for quick customer connection with less time spent inside the building.
The FlexNAP Façade MDU Solution provides additional benefits to the customer with the use of specially designed products:
• Field-proven OptiTip® Connector technology in the central riser segment, with 4-, 8- or 12-fiber options
• Rugged fiber optic cables along the façade minimize the need for multiple cables and reduce visual impact
• The RPDpass® Drop Cable Assembly allows for quick customer connection
• Drop cables with Corning® ClearCurve® ZBL optical fiber offer industry-leading bend performance
• Low-loss SC or LC patch cords accommodate tight power budgets
For additional information on Corning Optical Communications products and services, contact a customer care representative at 1-800-743-2675, toll free in the United States, or (+1) 828-901-5000, international, or visit the website at www.corning.com/opcomm.
About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics. Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.
Forward-Looking and Cautionary Statements
This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.