Corning Optical Communications LLC, part of Corning Incorporated’s (NYSE:GLW) Telecommunications segment, will highlight user-focused innovation in local area network (LAN) and data center solutions at Interop, May 8-10, in Las Vegas.
In its interactive exhibit (booth #2227), Corning will provide hands-on demonstrations on a variety of optical fiber cabling solutions for enterprise applications, particularly customer-driven improvements to its Closet Connector Housings (CCHs). From fiber and cable routing and strain relief, to port labeling and termination, more than two dozen features built into the new CCH design help users work more quickly, while reducing the risk of error that can disrupt networks. The housings are available in sizes ranging from one rack unit (1U) to four rack units (4U). For more information on the CCH Hardware, including videos and specifications, visit http://offers.corning.com/1-CCH_Innovation/.
Corning will also showcase new enhancements to its Pretium EDGE® Solutions for data center applications that address greater design flexibility, easier installation, and an even smaller cable footprint. The enhancements include:
• Optical cabling and connectivity solutions that support Top of Rack designs using 40G electronics
• Pretium EDGE FX Solutions that include a non-sliding, fixed tray. The reduced housing depth enables small rack installations and alternative mounting options, such as back-to-back mounting and third-party floor boxes
• Pretium EDGE HD Solutions that enable ultra-high density cabling solutions for data centers. The new 1U housing has three non-tilting, sliding trays, and houses four additional modules for 144-fiber density
Enabled by Corning® ClearCurve® bend-insensitive OM3 and OM4 multimode fibers, Pretium EDGE Solutions allow for up to 35 percent faster deployment; up to 25 percent faster moves, adds and changes (MACs); and up to 100 percent more density than traditional preterminated solutions. For more information, visit http://offers.corning.com/1-EDGESolutions/.
Visitors to the exhibit will also have an opportunity to receive a hard copy of the latest LANscape® Solutions Fiber Optic Core Products List, which serves as an easy-to-use quick reference guide for new product innovations and for Corning resources, including support and training. In a free download from Corning, customers have a “self-serve” option where they can choose to download an electronic PDF or request a printed copy.
For additional information on Corning Optical Communications products and services, contact a customer service representative at 1-800-743-2675, toll free in the United States, or (+1) 828-901-5000, international, or visit the Web site at www.corning.com/opcomm.
About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics. Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.