Features and Benefits
• Loaded cassettes with adapters and colored single fiber pigtails
• Crimp splice or heatshrink splice protector options available
• Drop handle provide fiber port protection, patch cord organization and labeling on front and top of the cassette
• The cassettes can slide and are secured with a latch mechanism
• Patch cord guide direction is to the left side of the cassette but can simply be changed to the right
• Transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting
• Multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibers in the cassette