Fiber Closure BPEO

Designed with application flexibility in mind.

Fiber Closures BPEO are designed with flexibility in application in mind.  Available in a range of sizes, they can be deployed above grade (pole, façade) or below grade (manhold, handhole).  These closures can be used for fiber-to-the-Home (FTTH) deployments and any type of optical fiber cable deployment in the outside plant. 

The BPEOs small form factor is ideal with pairing with micro cables. It’s mechanical and tool free design, use of External Cable Assembly Modules (ECAMs), wide range of splice trays and flexible fiber management make it one of the most versatile closures on the market.

More Advantages with a Complete Solution

External Cable Assembly Modules (ECAMs)

The external cable assembly module (ECAM) allows true plug-and-play capability,  which can reduce installation and labor costs because the cable preparation and installation are completed outside the closure body.

Learn More

Aplicações para uso das caixas de emendas