The fact is, if the data isn’t flowing, your data center isn’t paying its way. But with skilled labor at a premium and networks growing more complex by the minute, how can you get your data center up and running fast? With GlassWorks AI™ Solutions. From connectors that reduce mis-porting to preterminated cabling that installs up to 4x faster, pre-loaded racks delivered direct to site, and hands-on training, our one-stop service for AI data centers has what you need to reduce stress and get to ROI in a flash.
Top AI companies around the world rely on Corning to create customized networks for their unique needs. We’re here to help you, too.
Contour™ Flow Cable: Enabled by Corning® Countour™ fiber, this high-fiber-count ribbon cable for high-density environments is finger peelable with color-coded subunits that can be easily accessed and routed directly into hardware without furcation, reducing cable prep time by up to 30%.
Bundled Jumpers: These jumpers are specifically designed to address the complex connectivity requirements of AI-driven data centers. These pre-grouped fiber assemblies are ideal for high-density point-to-point applications, offering a solution that minimizes congestion, accelerates installations, and maximizes space efficiency in racks and trays. Available in customizable configurations with staggered or uniform lengths, tailored labels, and color-coded wraps, Bundled Jumpers are crafted to meet the evolving needs of AI infrastructure. Explore how GlassWorks AI Solutions bring enhanced efficiency and scalability to contemporary networks.
EDGE™ Rapid Connect: This rugged, high-density cabling solution is optimized for complete data center interconnects up to 70% faster than traditional spliced interconnects. Its 2-inch diameter pulling grip lets you fit more cable in existing conduits with no special process or equipment.
Corning® GlassWorks AI™ solves your data center challenges with our solutions to maximize data center density.