Contour™ Flow Cable

What is Contour™ Flow Cable?​

What is Contour™ Flow Cable?​

Contour Flow cable represents an innovative breakthrough in outside plant cable technology, minimizing cable diameter to maximize use of existing infrastructure and accelerate deployments. ​

The cable design is enabled by Corning® SMF-28® Contour fiber, a 40% smaller fiber* with improved bend resilience for high-density environments. Fibers are arranged in flexible Flow Ribbons for efficient mass fusion splicing.​

Fibers (≥ 864F) are organized into color-coded subunits: micro cable options utilize colored yarn to maximize density, while standard dielectric and armored cables feature finger-peelable thin-film subunits for direct routing into hardware to reduce cable prep time.

Contour Flow cable is a more sustainable option as well. Due to its decreased diameter and increased fiber density, the cable enables up to a 27% reduction in carbon footprint per fiber compared to the next best alternative.†

 * SMF-28 Contour fiber has a 190 µm outer diameter that provides a 40% cross-sectional area reduction when compared to a 242 µm fiber.

†- Based on LCA conducted in accordance with ISO 14040 & 14044 standards for 864F armored option and critically reviewed by an independent 3rd party. ​

Ready to get started? View our products below.

Doubling Density

Contour Flow Armored Cable

Contour flow fits 2X Fiber in same cable diameter: 1728 fibers vs legacy ribbon cable 864 fibers

 

Contour Flow Micro Cable

Contour Flow Micro Cable 1728F fits double the fiber in the same 4 inch duct space: 12,096 fibers

Contour™ Flow Cable Products​

Contour™ Flow Cable Products​

The Contour Flow cable portfolio includes micro cables for jetting as well as higher tensile strength dielectric and armored options for pulling or blowing.

Contour Flow Armored Cable: 24 - 1,728 fiber counts for duct, aerial and direct buried

Contour Flow Armored Cable

• Fiber counts 24 - 1,728​

• Protective armor layer for duct, aerial, and direct buried applications​

• Rated tensile strength: 2700 N (600 lbf)​

Contour Flow Dielectric Cable: 24 - 6,912 fiber counts for duct and aerial

Contour Flow Dielectric Cable

• Fiber counts 24 - 6,912​

• Duct and aerial applications​

• Rated tensile strength: 2700 N (600 lbf)​

Contour Flow Micro Cable: 432 - 1,728 fiber counts for air assisted installation into microducts

Contour Flow Micro Cable

• Fiber counts 432 - 1728

• Optimized for air assisted installation into microducts​

• Rated tensile strength: 1350 N (300 lbf)​

 

The Value of Contour™ Flow Cable
Feature Benefit Value
SMF-28® Contour Fiber, 190 µm OD Combines lower OD with superior bend resilience for signal protection in tight spaces Enables high-performance, fiber-dense solutions that optimize available space and increases installation and network efficiency
Flow Ribbon Technology 200 µm pitched ribbon for both 200 µm and 250 µm splicer compatibility, flexible ribbon structure Easy routing in splice trays and housings with efficient mass fusion splicing
Color-coded subunits
(≥ 864F)

Micro cable options: Colored yarn wrapped subunits for fiber organization
 

Standard armored and dielectric options: Finger-peelable colored Thin-Film Subunits (TSU) enable direct routing into hardware without furcation, organization, and protection of fiber subunits

Maximize fiber density
 

 

Reduce cable prep time by up to 30% and improve fiber management efficiency

Smaller size cable and connectivity solutions Reduced materials, packaging, and transportation; enables double the fiber in the same space or same fiber count in smaller space Maximize existing space utilization, simplify handling, accelerate installations, reduce transportation costs and carbon footprint
Micro Cable Only:
Low friction jacket with distributed strength members
Enables compact design and optimized jetting performance Easier and faster installations

Need more fiber density in your next deployment? ​

Let’s talk about Contour Flow Cable.​​ Complete the form below and one of our experts will be in touch.

Thank you!

Our sales team will be in touch with you shortly.