Connectivity Resource Center

All of Your Fiber Optic Connector, Splicing, and Termination Solutions in One Place!

All of Your Fiber Optic Connector, Splicing, and Termination Solutions in One Place!

From mechanical to splice-on termination technology there are a lot of options when building out your fiber optic infrastructure. We offer field termination options, with UniCam, splice-on, pigtailed cassette or anaerobic-cured connectors. Regardless of the termination method you choose for your deployment, we have the tailored products that feature intuitive fiber management and offer labor and installation time savings.

Explore this page to learn more about Corning’s connectivity portfolio.

Fiber Optic Connector and Splice Solutions Portfolio

Anaerobic/Cured Connectors

Corning anaerobic-cured connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. 

 

Anaerobic Connectors >

Heat Cured >

No Epoxy/No Polish

Installing fiber optic connectors is made fast and easy with UniCam® connectors. These technician-friendly fiber optic connectors install easily in just a few steps, with optical performance guaranteed.

 

UniCam® Connector Resource Center >

 

Splice Solutions

Splice solutions enable fast, reliable fusion splicing connectivity for all networks and offers flexibility for repairs and restoration of connectivity.

 

FuseLite® >

FuseLite® 2 >

CCH Pigtailed Cassettes Resource Center >

Get To Know CCH Pigtailed Cassettes

Rise of the Splice Machines

This is a technology less than a decade old that combines the splice tray, adapter panel, pre-stripped and routed pigtails and splicing consumables required for optical fiber termination in a single compact cassette. In this article, we will examine the factors that have put this exciting new termination method at the forefront of optical termination methods.

Product Portfolio

CCH pigtailed splice cassettes enable faster field splicing and easy modular management of connectorization within the housing. The CCH pigtailed splice cassettes are preloaded and pre-routed for quick fusion splicing of either individual or ribbon fiber pigtails, using the same space-saving platform as the standard CCH splice cassette.

Learn More

FuseLite® 2 Connectors

FuseLite® 2 Connectors

Your Fusion Splicer. Our Connectors.

This is the high-performance matchup you’ve been waiting for. Our new FuseLite Splice-On Connectors let you combine the reliable, high-quality performance you trust from Corning with the flexibility and familiarity of your favorite fusion splicer. These easy-to-assemble connectors are quick to install and come packed with features that make them a great choice for any new installation, repairs and restorations, even reflectant-sensitive applications. They’re available for single-fiber termination in SC, LC, and ST® formats for both single-mode and multimode.

Learn More

Tools and Resources