A local area network, or LAN, is a geographically limited network intended for the local transport of voice, data, and video. Often referred to as an enterprise network, a LAN is just one of many types of area networks. It can be a small in-building network designed to connect IP devices, or a large network connecting multiple sites or buildings in a medical or university campus.
The LAN is made up of three primary applications: outside plant or campus network, in-building, and the horizontal. These areas contain both active (electronics) and passive (cabling) components that enable the transfer of data to all devices connected to the network. Understanding your network needs is critical to providing a network that will support your needs today and allow your network to grow into the future
Your local area network (LAN) is the heart of your organisation – connecting all the IP devices and providing the bandwidth and reliability needed to run your business. Whether you are connecting devices to the network through wired or wireless connections. Creating a well-planned fibre optic backbone for your network infrastructure is what we do. We are here to ensure that you have the tools, resources, and support you need to build that is scalable, reliable, and cost-effective network that is easy to deploy. Explore our services and complete line of fibre optic solutions, including cables, hardware, connectivity, and accessories for campus, building, and horizontal applications.