Amazfit Bip S
Ultra-lightweight, yet more powerful than ever, the Amazfit Bip S is available in 4 colors and has an outstanding battery that can last up to 40 days on a single charge. It includes the tracking and monitoring features you’d expect and is waterproof down to 50 meters. Its 1.28-inch, always-on display is designed with damage- and scratch-resistant Corning® Gorilla® Glass 3.