CORNING® GORILLA® GLASS DX, CORNING® GORILLA® GLASS DX+
Over the past 7 years, Corning has surveyed more than 85,000 consumers, discovering that sunlight readability is among the most desired features in a cover glass. Corning® Gorilla® Glass DX and Corning® Gorilla® Glass DX+ answer the call by enhancing display readability through a 75% improvement in front surface reflection, versus standard glass, and increasing the display contrast ratio by 50 percent with the same display brightness level. Furthermore, these improvements in optical clarity can also lengthen battery life. To better endure the bumps, knocks and scrapes advanced mobile displays, such as wearables, must withstand, Gorilla Glass DX delivers the excellent scratch resistance of Gorilla Glass. Gorilla Glass DX+, on the other hand, provides superior scratch resistance approaching that of alternative luxury cover materials, while also delivering much better resistance to potentially damaging impacts. Tough and tougher, Gorilla Glass DX and Gorilla Glass DX+ represent a new era of elegance for advanced mobile displays, with durable, nearly invisible surfaces — even in direct sunlight.