OPPO Reno
Featuring a 6.4-inch FHD+ AMOLED display with a generous 93.1-percent screen-to-body ratio, the OPPO Reno has dual rear cameras and a unique selfie pop-up camera that a does not get in the way of the display. The front of the Reno features Corning® Gorilla® Glass 6 for best-in-class cover-glass protection from drops. On the back, OPPO has designed in damage- and drop-resistant Corning® Gorilla® Glass 5.