SID 2017 | Display Glass | Corning

Visit Corning’s booth #929 to see cutting-edge display, consumer electronics, and interior automotive technologies and product offerings

Conference Presentations at SID's Display Week 2017

Technical Presentations at SID's Display Week 2017

Technical Presentations at Display Week 2017

Presenter: Tomohiro Ishikawa
"The Impact of Mechanical Stresses on Light Leakage in Curved LCDs"

  • Session 33: Automotive Curved Display and Testing Methodology (Automotive/Vehicle Displays)
  • 11:40 a.m. to 12:00 p.m. / Wednesday, May, 24, 2017 / Room 502A

Presenter: Antoine Lesuffleur
"Anti-Reflective and Anti-Glare Surface Treatment on Cover Glass for Auto-Interior Applications"

  • Session 52: Automotive Visual Performance (Automotive/Vehicle Displays)
  • 11:20 a.m. to 11:40 a.m. / Thursday, May 25, 2017 / Room 502A

Presenter: Alexander Chen
"Fracture Mechanisms for AMOLED Panels in Handheld Devices"

  • Session 64: OLED Applications (OLEDs)
  • 3:50 p.m. to 4:10 p.m. / Thursday, May 25, 2017 / Room 515A

Presenter: Steve Burdette
"Mechanics of Ultra-Slim TV Sets with a Glass Light-Guide Plate"

  • Session 82: Glass Substrates and Components (Display Manufacturing)
  • 11:40 a.m. to 12:00 p.m. / Friday, May 26, 2017 / Room 518

Presenter: Stephanie Sisk and Hiroyuki Tashita
"Substrate Glass Evaluation for New PLAS TFT Technology"

  • Poster Session: Display Manufacturing Posters
  • 5:00 p.m. to 8:00 p.m. / Thursday, May 25 / Petree Hall

 

 

Featured Products Being Showcased

Resources

Resources

Spokesperson Bios

Brad Bowden
Technology Director
High Performance Displays

Dr. Joohyun Koh
Commercial Technology Director
High Performance Displays

Mike Kunigonis
Business Director
High Performance Displays

Bob Quinn
Commercial Director
Advanced Glass Innovations

Fabio Salgado
Commercial Manager, Corning® Gorilla® Glass for Automotive Interiors
Corning Automotive Glass 

Stephanie Sisk
Manager, Technology Customer Engagement
High Performance Displays

Ikjae Suh
Commerical Director
High Performance Displays

 

Additional Materials: Corning® Gorilla® Glass for Automotive  – Interior Applications

Product Information Sheet

Image Option

Image Option