Introducing the AF Explorer
The Corning® Varioptic® AF Explorer, our latest development kit, is a comprehensive platform that produces fast and reliable auto focus based on Corning Varioptic liquid lens technology.
The kit consists of several PCB boards with associated software and is provided in a ready-to-use format, including a USB camera system allowing straight-forward evaluation of Corning liquid lens products. The main structure is based on:
- an Image Signal Processor (ISP) – this specific ISP can also be purchased separately from Corning for incorporation into other designs
- a Cypress EZ-USB® CX3 USB 3.0 chip
- an image sensor board
- an integrated Time of Flight (TOF) sensor for distance measurement
- different lighting options including white, blue, and NIR LED’s
- AFLab Software that enables basic sensor settings, AF mode selection, AF Algorithm, and more