Copper Solutions for Data Center | Corning

A Complete Copper Cabling Solution for Data Centers

A Complete Copper Cabling Solution for Data Centers

Due to the increased need for higher transmission speeds and greater bandwidth capacity, fiber optic cabling solutions dominate the data center space, especially with hyperscale/cloud and multitenant operators.

With the development of the standard to support 25GBASE-T and 40GBASE-T applications, next generation structured copper cabling solutions using shielded twisted-pair cable, patch cords and jacks are able to support a bandwidth of up to 2 GHz (2000 MHz) for small to medium size in-building enterprise solutions or data center switch-to-server interconnections.

Corning offers a complete copper solution of cables, jacks, panels, patch cords and pre-terminated copper cables, supporting Power over Ethernet (PoE++).

Let‘s Connect!

Outstanding Value in All Areas of Structured Copper Cabling

Catalog Download / Order

Tools & Resources

Need help finding the right copper solution for your data center needs?

Whether you need help with you current implementation or planning for the future, we can help. Complete this form to get started.

Thank you for your submission!

A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please call our customer service line at +49 30 5303 2100.