MMC Connectors for Hyperscale AI Data Centers | Corning

MMC Connector

MMC Connector

It’s clear that Very Small Form Factor (VSFF) connectors will be at the forefront of Hyperscale Data Center design. As AI and machine learning grow in popularity and application, so does the demand for increased power, cooling and high-density connectivity. Corning is deeply embedded with the world’s largest Hyperscale AI-enabling Data Centers, working hand in hand to develop innovations for the future.

The MMC connector type has emerged as a front runner technology in the Hyperscale AI space. Designed by US Conec and integrated into our custom Corning solutions, the MMC is a compact connector (16F and 24F) designed to help data centers quickly expand to accommodate high-bandwidth AI applications.

Why the MMC Connector Works

The DirectConec™ push-pull boot offers a 3x higher cabling port density than MTP® formats, with reliable MT or MT-16 alignment structures. Compatible with standard 250-micron OD and pitch optical fibers, it provides TMT Elite™ low-loss performance and supports APC for single-mode and multimode applications. Available in 16F and 24F variants, it meets Telcordia GR-1435 standards and accommodates cables up to 2.5mm OD, seamlessly integrating with industry-standard infrastructure. View the density improvements in a single 1RU space when utilizing MTPs versus MMCs in the figure below.

MMC Connector Cleaning Guide

This guide is to be used as a reference on how to perform proper cleaning techniques for MMC Connectors, recommended materials, and more information.

Download Now >

DirectConec™
 *Images courtesy of US Conec

How the MMC Connector Works

The TMT ferrule format inherits its alignment structure from the proven MT and MT-16 ferrules used in MTP® and MTP®-16 applications. Engineered for durability, its innovative shoulder design ensures precise polishing and mechanical integrity for repeated insertion and extraction cycles. Notable features include a 250-micron pitch, compatibility with 250, 200, and 165-micron fibers, and intermateability with corresponding MT and MT-16 formats. With low insertion loss for both single-mode APC and multimode APC applications, TMT ferrules offer versatile solutions for various fiber optic needs.

TMT ferrule
*Images courtesy of US Conec

   

Looking to enable the future of AI in your data center? Contact us with the form below.

Thank you for your submission!

We will be in contact with you soon.