EDGE™ Rapid Connect Solutions

Install Trunk Cables Between Data Centers up to 70% Faster

Install Trunk Cables Between Data Centers up to 70% Faster

Corning’s EDGE™ Rapid Connect is a rugged, high-density cabling solution optimized to let you complete data center interconnects faster than ever. Our all new case study is loaded with real world metrics and examples, resulting in a savings of up to 70% on installation time when installing trunk cables between data center buildings.

Download your Hyperscale Data Center Installation Race Case Study today!

Enable fast, easy data center interconnect (DCI) deployments with the Corning EDGE™ Rapid Connect Solution – one step in Corning’s journey toward a Data Center in a Day.

Designed to facilitate DCI deployments and connections between data halls, EDGE™ Rapid Connect Solution utilizes trunk cables with the all-new Fast Track MTP® Connector. Developed by Corning and US Conec, the Fast Track MTP® Connector’s small profile enables preterminated trunks with a reduced diameter pulling grip that can be pulled through crowded conduits.

In outside plant environments, the smaller two-inch diameter pulling grip allows EDGE™ Rapid Connect Solutions to be easily pulled through existing conduits – streamlining installation and giving data center operators a new path to extreme density. The grip is waterproof, capable of handling up to 600 pounds of pulling tension, and compatible with MaxCell innerduct. Best of all, installation is straightforward – no special processes or equipment required.

Let Corning help design an EDGE™ Rapid Connect Solution that is right for you!

Call 828-578-3570 or click below to complete the form below that connects you with our Business Development Representative.

Contact Us >>

EDGE™ Rapid Connect Solution Benefits at a Glance

 

Edge Rapid Connect

Generate Revenue Faster

Completely eliminate splicing for a typical four-trunk deployment and reduce project time from six weeks to two weeks – enabling the data center to generate revenue faster.
 
Edge Rapid Connect

Minimize Risk

Reduce the risk of not having enough splice technicians and working with sharp tools to prep fiber for splicing.

 

 

Edge Rapid Connect

Reduce Pathway Costs

Pull three 3,456-fiber trunk cables through a four-inch conduit to reduce the amount of conduit that needs to be placed in the ground – increasing the ROI on pathway investment.
 
Edge Rapid Connect

Simplify Cable Management

The Corning Consolidator Frame can cross-connect up to 34,560 fibers in one centralized location.

 

Solution Videos

Product Overview

Product Overview

The products that make up our solutions range in complexity, shape, and size. Discover more details about these integral products below.

EDGE Rapid Connect Outdoor Transport Trunk

EDGE™ Rapid Connect Outdoor Transport Trunk

• Fiber counts of 864, 1,728 and 3,456

• Factory terminated and tested

• 24 F Fast-Track MTP® connectors with ≤ 0.35 dB insertion loss per connector pair

• 2-inch diameter pulling grip enables three trunks to be pulled through a 4-inch conduit

Learn More

EDGE Rapid Connect Indoor/Outdoor Transport Trunk

EDGE™ Rapid Connect Indoor/Outdoor Transport Trunk

• Fiber counts of 864, 1,728 and 3,456

• Factory terminated and tested

• 24 F Fast-Track MTP® connectors with ≤ 0.35 dB insertion loss per connector pair

• 2-inch diameter pulling grip enables three trunks to be pulled through a 4-inch conduit

• Dual-rated Riser/LSZH and CPR certified

Learn More

EDGE Rapid Connect Indoor Transport Trunk

EDGE™ Rapid Connect Indoor Breakout Trunk

Available as:

• Plenum or LZSH flame rated (864 F only available in Riser/LSZH dual-rating)

• 24 F MTP® connectors to 8 F MTP connectors (96, 144, 192, 288, 384 fiber counts)
Learn More >

• 24 F MTP® connectors to 12 F MTP connectors (24, 48, 96, 144, 192, 288, 384, 432, 576, 864 fiber counts) Learn More >

• 24 F MTP connectors to LC Duplex Uniboot connectors (96, 144, 192, 288, 384 fiber counts)
Learn More >

• Indoor Transport Trunks also available with 24-fiber Fast-Track MTP Connectors (864, 1728, 3456 fiber counts) Learn More >

EDGE Rapid Connect Enclosure

EDGE™ Rapid Connect Enclosure

• Ships with 24 F MTP patch trays that each accept up to 12 MTP or Fast-Track MTP connectors 

• Maximum capacity: 3,456 interconnected fibers (12 F MTP) or 6,912 interconnect fibers (24 F MTP) 

• Wall mountable and rack mountable

Learn More

EDGE Rapid Connect Consolidator Frame

EDGE™ Rapid Connect Consolidator Frame

• Corning’s highest capacity connectivity platform for the data center

• Maximum interconnect capacity of 34,560 fibers using EDGE Rapid Connect Trunks

• Removable side walls

Download our spec sheet for more information on the Corning EDGE™ Rapid Connect™ Consolidator Frame.

EDGE Solutions

EDGE™ Solutions

• These high-density, preterminated optical cabling solutions offer industry-leading connector density.

• EDGE Housing – Available in 4U, 2U, and 1U

• EDGE Adapter Panels – Available in MTP adapters and LC adapters

• EDGE Modules – MTP to LC module with ≤ 1.0 dB insertion loss

Learn More

Tools & Resources

Contact Us

For prompt assistance, please complete the form below and one of our representatives will contact you. 

Thank you!

Thank you for contacting us. A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please all our customer service line at +1 800-743-2675.