OM5: Hip or Jive? | Data Center | Corning

OM5: Hip or Jive?

OM5: Hip or Jive?

by Scott Gregg Corning Optical Communications
Appearing In Cabling Installation and Maintenance September 2017

OM5 multimode fiber (MMF) was introduced with much fanfare in 2016, but to date has seen very few deployments. Why is this? And why was OM5 created in the first place? What does the future hold; will OM5 ever catch on? 

MMF remains the dominant fiber type used in local area networks (LANs) and data centers (DCs)  because it almost always results in the lowest link cost (defined as the cost of the fiber, connectivity, and optical transceivers) for short distances. But gone are the days of OM1 and OM2 enjoying most of the deployments; higher-bandwidth fibers such as OM3 and OM4 now rule the day. And recently, OM5 joined the party.  To understand the circumstances around why OM5 was born, it’s necessary to understand a few things about optical transceivers, and the standards which govern them. 

First, we need to understand the distinction between standard- compliant transceivers, and proprietary transceivers. When we talk about standards-compliant transceivers in an Ethernet context, we’re talking about optical transmit and receive guidance which has been ratified as part of an IEEE 802.3 Ethernet standard. When we talk about proprietary transceivers, these are transceivers whose guidance is not part of the IEEE standard, either because the proposed physical media dependent (PMD) technology did not get enough member votes to be included in the standard, or because the transceiver utilizes a technology that was never offered up to become part of an open industry standard. It’s important to make this distinction between IEEE standards-compliant transceivers and proprietary transceivers, because the last few years have seen a proliferation of transceiver types available in the market, many of which are proprietary designs.

In the Ethernet realm from 1G up to 100G, all standards-compliant multimode transceivers have one thing in common: they utilize vertical-cavity surface-emitting lasers (VCSELs) which operate at the 850 nm wavelength. When VCSELs were first becoming commercially available, they were designed to produce light at 850 nm, which was one of the MMF specified operating wavelengths. Since the VCSELs were operating at 850 nm, subsequent enhancements in MMF fiber design and manufacturing were focused on optimizing the fiber bandwidth at 850 nm. For example, when OM4 fiber was introduced, it offered significant bandwidth improvements over OM3 at 850 nm, with OM4 offering 4700 MHz/km of effective modal bandwidth (EMB) at 850 nm, compared to the 2000 MHz/km provided by OM3.

The second thing to know about multimode transceivers is the concept of parallel transmission, which some people refer to as parallel optics. For Ethernet speeds of 1G, 10G, and 25G, the multimode transceivers utilize two fibers, with one fiber carrying the transmit signal and one fiber carrying the receive signal. This is often known as serial transmission, and since these are 2-fiber devices, the connector interface into the transceiver is the LC duplex connector. However, with the adoption of the 40G 802.3ba Ethernet standard in 2010, the concept of parallel optics was introduced. In the case of the 40GBASE-SR4 transceiver, we have four fibers in parallel, each transmitting 10G per fiber, and another four fibers each receiving 10G per fiber. So these transceivers require eight fibers for a single channel, and as a result the multifiber MTP® connector is the defined connector interface into the transceiver. A major feature of parallel optics transceivers such as the 40GBASE-SR4 is that since individual fibers are each carrying a 10G signal, a single 40G MTP port on a switch can be broken out to four LC duplex 10GBASE-SR ports, which typically results in significant per-port power cost savings and higher switch port density. With this type of breakout, a line card with 32 x 40G ports can be broken out to 128 x 10G channels.  For network managers who need port breakout functionality and need 40G distances beyond the 150 m which the 40GBASE-SR4 transceiver supports, a proprietary extended reach transceiver, the eSR4, has also been introduced.

 

   
  Figure 1: 40GBASE-SR4 8-Fiber Parallel Transmission  

 

Ready to know what OM5 fiber can do? Don’t worry, we’re almost there. As we said, the last few years have seen a large number of proprietary transceiver types come onto the market, starting with the 40G BiDi transceiver. The BiDi transceiver is a 2-fiber device, with bi-directional transmission over each fiber; each fiber carries both a transmit and receive signal, operating at different wavelengths (850 nm and 900 nm).  Since the BiDi transceiver requires only two fibers, it was designed to provide a migration path up to 40G where OM3 or OM4 duplex fiber connectivity was already installed, such that additional MTP connectivity would not be required. The BiDi transceivers have proven to be a good solution for 40G switch uplinks. It is important to note that because they operate by having each fiber carry both a transmit and receive signal, port breakout functionality is not supported.

Into this fray we’ve had another transceiver transmission technology join the fight, the short wavelength division multiplexing (SWDM) transceiver. Similar to BiDi in that for a 40G circuit an SWDM transceiver only requires a 2-fiber LC duplex connection, SWDM differs in that it operates over four wavelengths per fiber across the range from 850 to 940 nm, with one fiber dedicated for transmit, and one fiber dedicated for receive.   

 

 

   
  Figure 2: 40G 2-Fiber SWDM Transmission (4x10G/Wavelength)  

 

As with BiDi, the SWDM transceiver is designed to give network managers who have an installed base of OM3/OM4 duplex connectivity another way to migrate to 40G without having to deploy additional fiber.  However, the fact that there are four transmission wavelengths presents an interesting question for the industry:  Given that OM3/OM4 fiber bandwidth is typically only specified at 850 nm, how to quantify the peak performance of this transceiver with an operating wavelength up to 940 nm? The answer: The Telecommunications Industry Association (TIA) initiated a working group in 2014 to develop guidance for a so-called “wide band multimode fiber (WB MMF)” to support SWDM transmission. The TIA-492AAAE standard for WB MMF was published in June 2016. WB MMF is effectively a type of OM4 fiber, as the WB MMF still has to meet the OM4 bandwidth criteria of EMB ≥4700 MHz/km at 850 nm, however the WB MMF also has bandwidth specified at 953 nm. The EMB specification at 953 nm is ≥2470 MHz/km.  Since WB MMF is a version of OM4, one of the early naming proposals was that WB MMF use the ISO/IEC designation OM4W. However, the resulting international vote in October 2016 gave WB MMF a 3-digit designation, and OM5 fiber was born.

Just to summarize where we are so far, let’s recap a few things with respect to the transceiver types we’ve discussed, and how OM4 fiber compares to OM5.

 

 

   
  Table 1: 40G Transceiver Summary  

 

 

   
  Table 2: OM3/OM4/OM5 Fiber Bandwidth Summary  

 

Since OM5 fiber exists and is being priced at a premium over OM4, it must provide some benefit, right?  Well, yes, otherwise there would have been no reason for the industry to create a standard for it. This is where we need to consider transmission distance capability for the various MMF/transceiver combinations. Even though most enterprises are not operating at 100G yet, as this is mainly the purview of the hyperscale data center operators, given that we know higher speeds are coming in the future, let’s evaluate the distance capabilities for both 40G and 100G, based on published transceiver manufacturer specifications with standard connectivity.

 

   
  Table 2: OM3/OM4/OM5 Fiber Bandwidth Summary  

 

Since OM5 fiber exists and is being priced at a premium over OM4, it must provide some benefit, right?  Well, yes, otherwise there would have been no reason for the industry to create a standard for it. This is where we need to consider transmission distance capability for the various MMF/transceiver combinations. Even though most enterprises are not operating at 100G yet, as this is mainly the purview of the hyperscale data center operators, given that we know higher speeds are coming in the future, let’s evaluate the distance capabilities for both 40G and 100G, based on published transceiver manufacturer specifications with standard connectivity.

 

   
  Table 3: Transmission Distances (in Meters) per Fiber Type & Transceiver Type  
  Note 1: Distances represent guidance published by the transceiver manufacturers; some switch vendors could provide different guidance
Note 2: Longer supported distances are possible for items marked with an *, using some connectivity solutions available on the market
 

 

What do we observe here?

  1. First, using either the SR4 or eSR4 transceivers, since these transceivers operate solely at 850 nm, there are distance benefits for OM4 over OM3, but no distance benefit for OM5 over OM4, since both OM4 and OM5 meet the same bandwidth spec at 850 nm.

  2. At 40G, both BiDi and SWDM have a distance benefit for OM5 over OM4, given that these are multiple wavelength transceivers. However, the OM4 distances of 150 m for BiDi and 350 m for SWDM are already quite far, and are sufficient for the vast majority of MMF applications. For example, published industry data reveals that in the data center, 90 to 95 percent of OM3/OM4 links are 100 m or less.

  3. At 100G, an OM5 distance benefit exists for both the BiDi and SWDM transceivers, as OM5 provides up to 150 m of reach, as compared to the 100 m reach provided by OM4. The longest overall reach of 300 m is provided by the eSR4 transceiver with either OM4 or OM5 fiber.
     

So given all this, where is the right place to use OM5? The answer is, “it depends.” To make this decision we need to understand a number of factors related to the network speed, the required transmission distance, and the transceiver technology being used.

For example, if you intend to use standards-compliant transceivers, then you will be using an SR4 type transceiver and OM5 provides no value over OM4. Or if you know that you will need port breakout capability, then you will be using an SR4 or eSR4 type transceiver, and again OM5 provides no value over OM4.

If you intend to use BiDi or SWDM transceivers, then the network speed and the required transmission distance become deciding factors. As we said, in a 40G world, most network managers will not have many, if any, links beyond 150 m, so OM4 will accommodate most needs, and the 440 m reach possible with the OM5 / SWDM combination is of value to just a handful of people. However, if you have plans to migrate to 100G, and you will have a significant number of links beyond 100 m, then OM5 does have  a use case, as it provides an additional 50 m of reach over OM4. Given that few network managers have MMF links beyond 100 m, and there have been extremely few deployments of 100G in enterprise LAN or data center networks, this explains the very slow adoption of OM5 so far, as there simply has been no need for it.

What does the future hold? Well, if we had a crystal ball we would use it to predict lottery numbers rather than predicting fiber deployment trends. However, as 100G deployments in the enterprise start to become more prevalent, OM5 could become attractive if a reach up to 150 m is needed.  Deployments of OM5 do provide some value for network managers who will deploy 100G networks utilizing BiDi or SWDM transceivers and who have links between 100 and 150 m. OM5 is currently not included as a physical media option within any of the published Ethernet or Fibre Channel standards, however if WDM transceiver types are adopted within Ethernet or Fibre Channel in the future, it would be logical at that time for OM5 fiber to be included as an available fiber option in the standards, along with OM3/OM4 fiber. One thing is certain: the lowest link cost for the distance needed will win.

Download the Article

Want to save this article for a later read or reference, please download the article.

Download