Custom Glass Solutions

Custom Glass Solutions specializes in providing customers with made-to-order, display-grade glass in custom sizes and quantities, suitable for a wide variety of applications. Corning’s proprietary fusion draw process creates ultra-flat substrates with precise thickness control. This manufacturing platform produces large-sized glass substrates up to Gen 10.5, enabling customized substrate offerings that maximize glass utilization and minimize glass handling.

Available in panel or wafer format, our flexible design solutions and manufacturing processes help lower customers’ costs, giving them more glass and reducing waste. From industry leading materials like Corning® Eagle XG® and Corning Lotus™ NXT, our high-quality array of glasses features superior surface quality and tightly-controlled total thickness variation (TTV). We offer our glasses in custom quantities of cost-effective form factors or full sheets of Gen 5 (1300mm x 1100mm) and above.

Corning® Eagle XG® Product Information Sheet

Corning Lotus™ NXT Product Information Sheet

 

Contact Us