Velocity Vials | Borosilicate Glass Vials | Coated Glass Vials

Pharmaceutical glass vials protected with Corning’s low-friction external coating

Pharmaceutical glass vials protected with Corning’s low-friction external coating

Conventional glass vials typically have a high coefficient of friction (COF), which can reduce vial flow on pharmaceutical filling lines and lead to interventions, vial jams, tip-overs, and glass breakage. These issues create disruptions and can increase drug filling manufacturing costs. 

Corning® Velocity® vials are Type I borosilicate vials with an external low-friction coating that can help improve quality and speed the delivery of lifesaving treatments. Velocity vials can maximize filling line productivity by increasing efficiency and yield, reducing manufacturing costs and accelerating the delivery of critical pharmaceutical products.

See Corning’s low COF external coating in action on the filling line.

The Competitive Advantage of Velocity Borosilicate Glass Vials

Application

Solving your primary glass packaging issues

Solving your primary glass packaging issues

Corning’s sustained investment in research, development, and engineering capabilities means we’re always ready to solve the toughest challenges alongside our customers. We work together with your team to assess the need, identify key opportunities, and align these areas of opportunity to one of our distinct value programs.

Productivity Increase 
Get the most out of your existing lines by increasing efficiency and yield.
Cost Reduction
Velocity vials can reduce total cost of ownership by improving fill-finish productivity, lowering API loss, and reducing downtime.
Quality Improvement
Thanks to Corning’s proprietary external vial coating, Velocity vials can help to reduce cosmetic defects and lower the risk of drug recall due to glass particulate contamination.
Sustainability Improvement
Align primary packaging with your broader ESG goals. See how Velocity Vials can reduce your manufacturing emissions.

 

Product Specifications

Product Specifications

Working with Corning means working directly with some of the world’s top glass scientists and engineers. Velocity vials are made with Corning’s high-quality tubing and held to rigid specifications to ensure consistent quality standards.

In addition to a wide range of ISO standard formats, custom formats are available upon request. 

Product availability and detailed specifications available upon request. 

SKU 2R 3R 4R 6R 8R 10R 15R 20R 25R 30R
Outer Diameter (mm) 16 22 24 30
Wall Thickness (mm) 1.0 1.2
Overall Height (mm) 35 40 45 40 45 60 55 65 75
Inner Diameter (mm) 7 12.6
Finish (mm) 13 20
Flange Height (mm) 3.6
Brimful Capacity (mL) 4 5 6 10 11.5 13.5 19 26 32.5 37.5
Weight (g) 4.4 5.5 5.7 7.9 8.7 9.5 12 16.2 18.9 21.9