The pharmaceutical industry and the broader life sciences play a paramount role in global health, making life-saving medications accessible and continually pushing the boundaries of medical innovation. However, the magnitude of these operations also creates an environmental footprint that cannot be ignored.
Reducing carbon emissions, raw material usage, and material waste is essential to ensuring the long-term health of the planet and the people who inhabit it.
Corning® Viridian® vials, externally coated Type 1 borosilicate vials, are a drop-in solution made with 20% less glass material, enabling up to a 30% reduction in Cradle to Gate, Scope 3 emissions.
Viridian vials can protect product quality and boost filling line productivity – helping our customers increase production in a more environmentally friendly package.