The need for reliable, in-building cellular coverage has never been greater. How do you prepare for 5G while cost-effectively, and quickly, improve cellular connectivity and capacity inside your venue?
Corning Everon® Network Solutions offer a wide range of cellular solutions to meet a broad array of design scenarios and mitigate RF propagation challenges efficiently and effectively. The Everon® wireless portfolio includes both single-operator and multi-operator (neutral host) solutions to deliver a variety of services in use by operators today, as well as a variety of frequency bands.
Everon® wireless solutions help you prepare for tomorrow, today. Solutions that include modular LTE and 5G small cells and 5G tested distributed antenna systems (DAS) come with a small equipment footprint, have a low impact in power consumption and space requirements, and easily expand to support added carriers and bands. Differentiated management software provides end-to-end remote monitoring and enhanced system performance and serviceability, with advanced features that simplify set up, commissioning, and management.
Corning’s family of cellular products supports buildings from 10,000 square feet up to the largest stadium. If the requirement is a single operator small cell system or a DAS driven by OEM macro base stations, we have you covered.
Operators can offer Corning Everon® wireless solutions to key enterprise customers or those same customers can directly purchase operator approved systems via Corning’s channel partners. Two of the three major United States mobile operators along with other Tier-1 global operator groups have approved the Corning SpiderCloud Enterprise Radio Access (E-RAN) small cell system. Additionally, the Corning ONE DAS is a proven performer in the largest and most demanding sports venues in the world.