Fiber Dome Closure Solutions for ALTOS® Loose Tube Cable | Closure Loose Tube Pair | Corning

ALTOS® Loose Tube Cable and FRECAP 2 Closure with MAX Fibre Management

ALTOS® Loose Tube Cable and FRECAP 2 Closure with MAX Fibre Management

Get assured protection and installation versatility for your Corning ALTOS® loose tube cabling needs with our FRECAP 2 closure family.

Thanks to the gel-based sealing body, the FRECAP 2 fibre optic closure offers a high degree of flexibility when it comes to cable and tube configuration, both for initial configuration and for subsequent additions or changes. The innovative locking system provides even better protection for the fibres during operation.
The use of multiple entries expands the capacity of the eight individually and independently accessible ports, for example to securely manage up to 32 microtubes with an outer diameter of 7 mm.
FRECAP 2 uses Corning's MAX single and multifibre management system, thus allowing not only optimal storage of the fibres but also a high degree of flexibility for moves, adds and changes (MAC). The secure guidance and separation of the individual fibre pairs also provides special protection for the fibres in operation while work is being carried out on adjacent fibre pairs, for example.

FRECAP2 Closure with MAX Fibre Management – the advantages at a glance

  • Fast and seamless integration into existing networks, with focus on ease and speed of installation without compromising the reliability, reducing both CAPEX and OPEX
  • 8 cable entry segments that can be released individually and independently of each other allow safe and fast access without affecting or disturbing existing connections in operation
  • Integrated sealing ring (O-ring) ensures a proper fit, preventing any potential failure during installation
  • Suitable for tubes and cables with diameters from 5 to 28 mm
  • Multiple entries allow up to 32 tubes with 7mm OD
  • Up to 1,440 splices using 5 mm cassettes and crimp splice protection
  • Reusable gel sealing material for maximum flexibility
  • No special tools required
  • Optimised for use with optical splitters
  • MAX single and multi-fibre management and routing system
  • IP 68

Learn More >

FRECAP2 Closure

ALTOS® Loose Tube Fiber Optic Cables

ALTOS® Loose Tube Fiber Optic Cables

Corning’s extensive ALTOS® loose tube fiber optic cable portfolio offers reliable, high-speed data transmission in duct, buried, or aerial outdoor applications. The cables are high-density, lightweight, and durable for easy handling and installations. ALTOS cables contain buffer tubes with either 12 or 24 single loose fibers for installer familiarity; in 24-fiber tube options, the second set of 12 fibers is marked for quick identification and separation. Improved outer jacket marking allows for abrasion resistance and includes highly visible key cable specifications for faster field reference. FastAccess® technology options provide simpler, safer, and faster cable jacket removal and buffer tube access.

Altos Loose Tube Cables

What can Corning do for You? Contact us to discuss your closure needs.

Have a question about closures?  Curious what closure best fits your cabling needs?  Contact us so we can help you optimize your solutions.

Thank you for your submission!

A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please call our customer service line at +49 30 5303 2100.