Corning® Cell Culture Flasks

Cell culture flasks are a foundational tool for adherent and non-adherent cell growth, supporting everything from routine maintenance to expansion workflows. By carefully controlling both the materials we use and our manufacturing process, Corning is able to provide consistent surface chemistries across our entire line of cell culture products, helping researchers maintain healthy cultures while improving efficiency across the lab.

Why Choose Corning Cell Culture Flasks?

Over the past 175 years, Corning has built a history of material science and biology expertise, placing us in a unique position to offer a beginning-to-end portfolio of high quality, reliable cell culture consumables. Backed by Corning’s cell culture expertise and portfolio breath, researchers can trust that the Corning cell culture flasks offer consistent, high-quality surfaces to support reliable cell attachment and growth. Corning cell culture flask solutions are designed for dependable performance across common cell culture applications and easy workflow integration. 

Cell Culture Flask Options to Match Your Workflow

Whatever vessel sizes your research requires, Corning’s got you covered. Our flask selection takes your lab through every stage of benchtop scale-up and all the milestones in between. Corning offers a variety of culture flask sizes ranging from T-25, T-75, T-150, T-175, and T-225.

Single-layer Flasks

With a variety of sizes, treatments, and caps, these non-pyrogenic vessels are a benchtop essential. 

Request a Sample

Corning HYPERFlask® Cell Culture Vessels

10X the growth area of a 175 cm2 flask with the same footprint, gas-permeable film for efficient gas exchange and cell growth, and automation capability. 

Learn More

Show More

Corning Cell Culture Flask Types

Pick Your Cell Culture Flask Surface Treatment:

About Corning U-shaped Flasks

Sustainable Cell Culture Flask Solutions

Sustainable Cell Culture Flask Solutions

Select cell culture flask formats use less plastic compared to traditional formats, helping labs reduce material usage. The Corning U-shaped 75 cm2 flask uses 23% less plastic than the standard T-75 flasks, and U-shaped 150 cm2 flask uses 30% less plastic than the standard T-150 flasks –all while keeping the same cell culture surface area. The Corning HYPERFlask vessel uses 50% less plastic compared to using 10 equivalent T-175 flasks. Supply your lab sustainably with Corning cell culture vessels. 

Learn more about our sustainable solutions.

Frequently Asked Questions

  • What sizes are available, and how do I choose the right growth area?

    Corning offers a variety of culture flask sizes ranging from T-25, T-75, T-150, T-175, and T-225. As a rule of thumb, select a growth area that supports your target seeding density and harvest yield while fitting your incubator space and preferred working volumes—smaller formats are useful for routine maintenance and early experiments, while larger formats help reduce handling steps during expansion workflows.

    Explore T-25 flasks

    Explore T-75 flasks

    Explore T-150 flasks

    Explore T-175 flasks

    Explore T-225 flasks  

    Available non-treated, TC-treated, with Ultra-Low Attachment surface, or Corning CellBIND surface. 

  • How do I choose between non-treated, TC-treated, and enhanced-attachment surfaces?

    Choose the surface based on whether you want cells to attach and how demanding your culture conditions are. 

    • Non-treated surfaces are intended for suspension cells or workflows where attachment is not desired. 

    • TC-treated surfaces are a general-purpose option for most standard adherent cell lines. 

    • Enhanced-attachment surfaces (such as Corning CellBIND) are designed to promote stronger, more consistent attachment and growth for more challenging cell types and can be helpful in serum-reduced or otherwise demanding conditions. 

  • How does the Corning U-shaped flask design improve handling and cell harvesting?

    Corning’s U-shaped flasks feature a canted neck and rounded shoulders designed to improve grip and cap access. The reduced number of corners can support smoother cell scraping and harvesting, and the ergonomic shape can make routine handling steps more efficient. The design also supports the use of a larger pipet (up to 50 mL), which can help when adding or removing larger working volumes.

    Try a sample

  • When should I choose a high-density/scale-up vessel (e.g., Corning HYPERFlask vessel) instead of multiple standard flasks?

    Consider a scale-up vessel when you need higher yield with fewer handling steps. For example, the Corning HYPERFlask vessels provide approximately 10X the growth area of a 175 cm2 flask in a similar footprint and use a gas-permeable film to support efficient gas exchange. This can help streamline expansion and support workflows where efficiency, space savings, and potential automation compatibility are priorities.

    Learn more about Corning HYPERFlask vessels

  • When do I need an Erlenmeyer flask instead of a T-flask?

    Use T‑flasks for adherent cultures and other static workflows where cells grow on a treated surface in a standard incubator. Choose an Erlenmeyer flask when your protocol calls for suspension growth with agitation, such as cultures that need continuous mixing to keep cells in suspension, improve mass transfer, or support higher oxygen transfer in a shaker incubator. 

    If you’re feeding and harvesting from a flat growth surface, a T‑flask is typically the right choice; if you’re optimizing shaking speed, working volume, and aeration for a suspension process, an Erlenmeyer flask is usually the better fit.

Related Products

Media, Sera, and Reagents

Media, Sera, and Reagents

Corning's high-performance media, sera and reagents ensure consistent, repeatable results whether you're seeding starter cultures or analyzing bacterial samples.

Learn More

Filtration

Filtration

Corning filtration systems reduce hold-up volume and maximize throughput to help support and create and optimal environment for healthy cells.

Learn More

Pipette Tips and Accessories

Pipette Tips and Accessories

Achieve accurate and precise pipetting with Corning and Axygen® pipette tips, pipettors and accessories.

Learn More

Falcon Serological Pipets

Falcon® Serological Pipets

Falcon serological pipets, aspirating pipets, and transfer pipets, available in a range of sizes, are designed to compliment your cell culture workflow. Learn more.

Learn More

Pipet Controller

Pipet Controller

Corning pipet controllers are lightweight, ergonomic, motorized devices designed for precise aspiration and dispensing with glass and plastic serological pipets from 0.5 to 100 mL.

Learn More

CoolCell

Cryogenic Storage

Look to Corning CoolCell® alcohol-free freezing containers, cryogenic vials, and accessories for reproducible, controlled-rate freezing for stem cells, primary cells, cell lines, and more.

Learn More

Microplates

Microplates

Corning and Falcon microplates are ideal for drug discovery applications, including assay prep, assay development, and HTS and automation.

Learn More

Corning Transwell® Permeable Supports

Corning Transwell® Permeable Supports

Permeable supports are an essential tool for the study of both anchorage-dependent and independent cell lines.

Learn More

Corning Matrigel® Matrix

Corning Matrigel® Matrix

Corning matrigel matrix better mimics in vivo environments for 2D, 3D cell culture applications and improves attachment and differentiation of cells.

Learn More

Corning Erlenmeyer Shake Flasks

Corning Erlenmeyer Shake Flasks

Corning disposable Erlenmeyer flasks are sterile, ready to use, and ideal for shaker culture applications and storage.

Learn More