Products
D-A-PE-16F
Kit contains:
- 1 A-PE-16FX-P31
- 1 USB-M Universal, USB cable
- 1 Breakout board
- FocusLab Software
- Documentation Package
D-A-PE-25H
Kit contains:
- 1 A-PE-25H-33
- 1 USB-M Universal, USB cable
- 1 breakout board
- FocusLab Software
- Documentation Package
D-A-PE-25H-D0
Kit contains:
- 1 A-PE-25HX-D0-33
- 1 USB-M Universal, USB cable
- 1 breakout board
- FocusLab Software
- Documentation Package
D-A-PE-39NX-A1
Kit contains:
- 1 A-PE-39NX-A1-P37
- 1 USB-M Universal, USB cable
- 1 breakout board
- FocusLab Software
- Documentation Package
D-A-PE-58N
Kit contains:
- 1 A-PE-58NX-37
- 1 USB-M Universal, USB cable
- 1 breakout board
- FocusLab Software
- Documentation Package
D-V-PE-80R0
- 1 V-PE-80R0-07
- 1 USB-M Universal, USB cable
- VisaLab Software
- Documentation Package
D-C Kits 20MP | 1.1"
Kit contains:
- 1 C-C-39N0-A1-XXX (XXX= 120, 160, 250 or 350)
- 1 USB-M Universal and cable
- FocusLab Software
- Documentation Package
3D Reconstruction Kit
We developed a 3D reconstruction evaluation kit, which sweeps the liquid lens voltage over a given range, acquires all information and generates a new EDoF image and a 3D point cloud when the sweep is completed. The kit includes :
Nvidia Jetson Nano 4GB Developer Kit
5Mpx camera
Maxim Drivboard
C-u-25H0-075 liquid microscopy module
Documentation Package (Micro USB power supply, I2C Cable, SD Card with embedded software)
Additional options are available for this development kit. Click Here for more information.
AF Explorer
D-AF-EXP-STD-075 is the default configuration of the Corning® Varioptic® AF Explorer kit. It is based on the Sony IMX 335 sensor and Corning® Varioptic® C-S-25H0-075 Auto Focus lens module and includes:
- Main board
- Sensor board (Sony IMX 335 - 5MP 1/2.8”)
- C-SE-25H0-075 auto focus lens module
- TOF sensor
- Dedicated software
- Several options available
- (added sensors, TFT LCD, ...)
Additional options are available for this development kit. Click Here for more information.
D-S Kits (C-S-39N0-XXX)
Kit contains:
- 2 C-S Modules
- 1 Maxim Drivboard
- 1 USB-M Universal, USB cable
- FocusLab Software
- Documentation Package
XXX=(158,250)
D-S Kits (C-S-25H0-XXX)
Kit contains:
- 1 C-SE-25H0-XXX
- 1 USB-M Universal, USB cable
- 1 Break out board
- 1 FocusLab Software
- 1 Documentation Package
XXX=(026,036,047,075,096)
D-uE-25H0-075
Kit contains:
- 1 C-uE-25H0-075
- 1 C-Series Microscopy Set
- 1 USB-M Universal, USB cable
- 1 Break out board
- 1 FocusLab Software
- 1 Documentation Package
D-T Kits
Kit contains:
- 1 C-T-39N0-A1-XXX
- 1 cable
- FocusLab Software
- Documentation Package
D-u-39N0-160
Kit contains:
- 1 C-C-39N0-XXX-YYY
- 1 C-C Com board and cable
- 1 Adaptor ring
- 2 C-mount tubes (20 & 50mm length)
- FocusLab Software
- Documentation Package
Software
FocusLab
FocusLab allows controlling the C-Mount lens through the C-C Series Com Board. The software controls the output voltage on the lens. A specific dialog box enables to send advanced commands to the C-Mount lens. A LabView VI is also provided to control the C-Mount lens through a LabView program. A specific documented DLL allows integrating this in a C-code program. Focuslab allows also to control the USB-M Drivboard.
VisaLab
Visalab allows customers to control the new V-PE Series. The software controls the output voltage on the liquid lens electrodes to control the sphere, cylinder and angle. A specific documented DLL integrates this in a C-code program. Visalab also allows the control of the V-PE Series through the USB-M Universal.
AFLab
AFLab Software is provided together with the Corning® Varioptic® AF Explorer Development Kit, it allows to select the various AF modes & algorithms, change the basic sensor settings, as well as image & video acquisition among others.