This is an abstract image

Specialty Glass and Glass Ceramics

Specialty Glass and Glass Ceramics

Molded Optical Components

Molded Optical Components

Our expertise in glass molding and fire polishing allows us to offer optical components with complex shapes (prisms, plano-convex or biconvex lenses, plano-concave and aspherical lenses, etc.).

We develop and manufacture tailored parts, specific to your needs. Please contact us for more details.

 

Applications:

Airport lighting, Medical, Optoelectronics, Light Condensers.

 

Optional features:

The following surface treatments and coatings allow enhanced performance:

·         Thermal tempering resistance to scratches or thermal shocks

·         Dichroic filter changing color temperature

·         Anti-Caloric Coating to prevent infra-red and for heat reduction

·         Anti-Reflective Coating for increased light transmission

·         Mirror Coating to increase the light reflection.

Self-Cleaning Coating Corning® LUMICLEAN® Coating to destroy mineral and organic pollution deposits on the glass and to increase transparency.