Device manufacturers need innovative new materials to develop smarter, faster, and smaller next-generation electronic devices. Corning has invented a new generation of high-performance ceramic substrates in entirely new form factors that can help solve customer problems and lead technology developers into the future.
Ceramics as you've never seen them before
Ceramics as you've never seen them before
thin, flexible, durable, and available in large area, continuous format.
thin, flexible, durable, and available in large area, continuous format.
Watch NowAvailable in Three Distinct Compositions
Available in Three Distinct Compositions
Alumina Ribbon Ceramic
Alumina Ribbon Ceramic is a thin, flexible substrate that has a smoother native surface with fewer defects than commercially available thin ceramic sheets. Alumina Ribbon Ceramic conducts heat efficiently and is an excellent electrical insulator even at high temperatures.
Download the Alumina Ribbon Ceramic Product Information Sheet.
Zirconia Ribbon Ceramic
In addition to being thin and flexible with a smooth, low-defect surface, Zirconia Ribbon Ceramic is also mechanically durable and ionically conductive at high temperatures.
Download the Zirconia Ribbon Ceramic Product Information Sheet.
Lithium Cobalt Oxide (LCO)
LCO Ribbon Ceramic enables uniform, thin ceramic cathodes suitable for solid state batteries, thin film batteries, and advanced electrochemical architectures where precise thickness control, surface quality, and scalability are critical.
Download the Lithium Cobalt Oxide (LCO) Product Information Sheet.
Leveraging our deep understanding of ceramic engineering and modeling, Corning invented a revolutionary roll-to-roll (R2R), continuous manufacturing process to produce high performance, fully dense ceramic substrates in both ribbon and wafer formats.
Enables Time and Cost Savings for Manufacturers
This is the first time thin and flexible ceramic substrates are available in R2R format in lengths greater than a few meters. This enables device processing in R2R format, leading to increased manufacturing productivity with less energy usage, and a better-quality product.
Excellent Properties and Benefits
- High purity, low surface roughness, fine grain
- Thin, flexible, with thermal shock resistance
- Alumina Ribbon Ceramic has high heat dissipation and low dielectric loss tangent
- Available in multiple sizes with smooth surfaces, clean edges, and small vias
Applications
Ribbon Ceramics can enable smarter, faster, smaller next-gen devices including automotive electronics, RF antennas, power electronics, sensors, Solid Oxide Electrolysis Cells (SOEC), and Solid Oxide Fuel Cells (SOFC). Ribbon Ceramics is right for your product - whether used as an advanced substrate, within a leading-edge package, or for specialty devices.
Substrate applications
Substrate applications
Ribbon Ceramics is thin, flexible, insulating, and compatible with high temperature processing or harsh environment use.
Examples: RF & mm/Wave, electronic substrates, aerospace
Ribbon Ceramics is thin, flexible, insulating, and compatible with high temperature processing or harsh environment use.
Examples: RF & mm/Wave, electronic substrates, aerospace
Packaging applications
Packaging applications
Ribbon Ceramics provides a thin, hermetic barrier, enabling thin form factor packages. Packaging like this enables new kinds of sensor applications for consumer electronics.
Example: Power electronics, CCL’s (copper clad laminates)
Ribbon Ceramics provides a thin, hermetic barrier, enabling thin form factor packages. Packaging like this enables new kinds of sensor applications for consumer electronics.
Example: Power electronics, CCL’s (copper clad laminates)
Specialty devices & applications
Specialty devices & applications
Due to its ribbon form it can enable roll-to-roll processing and lower manufacturing costs for customers.
Example: Solid Oxide Fuel Cells
Due to its ribbon form it can enable roll-to-roll processing and lower manufacturing costs for customers.
Example: Solid Oxide Fuel Cells
Energy Materials
Energy Materials
Energy Materials enables the development of thin, dense, and highly uniform ceramic components that can support advanced battery design advances in energy storage, including next-generation and solid-state battery concepts.
Energy Materials enables the development of thin, dense, and highly uniform ceramic components that can support advanced battery design advances in energy storage, including next-generation and solid-state battery concepts.
Videos
Alumina Ribbon Ceramic: Narrow Ribbon Demonstration
Alumina Ribbon Ceramic: Narrow Ribbon Demonstration
Ceramics in an entirely new form factor – thin, narrow, flexible strands of high purity Alumina Ribbon Ceramic.
Watch NowAlumina Ribbon Ceramic: Thermal Tolerance Demonstration
Alumina Ribbon Ceramic: Thermal Tolerance Demonstration
Witness the high heat dissipation and high thermal shock tolerance of Corning’s Alumina Ribbon Ceramic material.
Watch NowMore Information
Additional Questions
Additional Questions
For more information about Corning Ribbon Ceramics, please visit the FAQs page.
For more information about Corning Ribbon Ceramics, please visit the FAQs page.
Contact Us
Contact Us
Contact us at rbnceramic@corning.com to discuss the best fit for your needs and application.
Contact us at rbnceramic@corning.com to discuss the best fit for your needs and application.
Product Information
Product Information
Learn more about Corning Ribbon Ceramic's distinct compositions
Learn more about Corning Ribbon Ceramic's distinct compositions