Product Details
The C-T-39N0-A1-005 is an electronically focused, controllable 0.5X Telecentric lens module based on the A-39N0-A1 variable focus lenses. The C-T-Series incorporates all necessary electronic components to drive the lenses and only requires a DC power supply, focus can be controlled through either an RS232 or I²C input. This lens, compatible with C-mount cameras featuring sensor sizes up to 1” has been specifically designed for machine vision applications.
Contact Us
Click here to contact a member of our sales or product team
| TYPICAL PERFORMANCE AT 25°C | |
|---|---|
| Magnification | 0.5 X |
| Mount | C-mount |
| Sensor Compatibility | 1" |
| Image Circle Diameter | 16 mm |
| Telecentricity | ≤ 0.1° |
| TV distortion |
≤ 0.1% |
| Connector | Hirose 6-pin HR10A-7R-6SB |
Key Features
- Variable working distance from 116 to 128 mm
- 8.8µm resolution
- Silent
- Supports I2C & RS232 interfaces
- Supports closed loop operation
Ordering Information
C-T-39N0-A1-005
Getting Started
For more detailed information on optical, mechanical, electrical performance and design, please contact us.