Auto Focus Lens Modules: C-C-Series | Corning® Varioptic® Lenses | Corning

varioptic droplets

Auto Focus Lens Modules: C-C-Series

Auto Focus Lens Modules: C-C-Series

Products

C-C-39N0-A1-160

The C-C-Series C-C-39N0-A1-160 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C or SPI input. With a 16 mm EFL, and compatible with 1.1’’ sensors, it is specifically designed for large sensor machine vision applications.

Learn More

C-C-39N0-A1-250

The C-C-Series C-C-39N0-A1-250 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C or SPI input. With a 25 mm EFL, and compatible with 1.1’’ sensors, it is specifically designed for large sensor machine vision applications.

Learn More

C-C-39N0-160

The C-C-Series C-C-39N0-160 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C, Analog or SPI input. With a 16 mm EFL, and compatible with 2/3’’ sensors, it is specifically designed for machine vision applications.

 

Learn More

C-C-39N0-250

The C-C-Series C-C-39N0-250 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C, Analog or SPI input. With a 25 mm EFL, and compatible with 2/3’’ sensors, it is specifically designed for machine vision applications.

Learn More