C-H-16F0-038 Auto Focus Lens Module | M8 Auto Focus Lens | Corning

varioptic droplets

C-H-16F0-036 Auto Focus Lens Module

C-H-16F0-036 Auto Focus Lens Module

Products Details

This C-module integrates a fixed lens module and an A-16F0 Variable Focus Lens in an M8 receptacle. The module is built with an FPC cable and can be connected to a standard 1 mm pitch FPC connector. It can be easily integrated into a standard M8 sensor board. The C-H-module is compatible with imaging sensor formats, up to 1/3’’. The C-H-module can be controlled by the same drivers as the A-Series lenses.

Contact Us

Click here to contact a member of our sales or product team

TYPICAL PERFORMANCE AT 25°C
 Effective Focal Length   3.6 mm
 F-number  2.2
 Focus Range  7 cm to infinity
 Image Circle Diameter  5.9 mm

Key Features

  • M8x0.35 thread
  • Flex Cable compatible with FCI connector SFW4S-2ST_E9LF
  • Built-in AutoFocus actuator from 7 cm to infinity
  • Optional built-in IR filter (part number: C-H-16F0-036-XXI)

Ordering Information

  • C-H-16F0-036-12: straight flex cable (FPC-A-12) without IR-cut filter.
  • C-H-16F0-036-12I: straight flex cable (FPC-A-12) with IR-cut filter.

Getting Started

For more detailed information on optical, mechanical, electrical performance and design, please contact us.