Corning X-WASH System is a simple, yet powerful sedimentation-based system that allows for controlled separation, washing, and volume-reduction of a cellular sample into fresh media. Utilizing multi-sensor detection technology, the system precisely harvests the washed cells by detecting the pellet-supernatant interface, allowing for transfer of the pellet into a separate, harvest chamber.
Overview
Rapidly wash high-value cells in a functionally closed system.
Rapidly wash high-value cells in a functionally closed system.
The Corning® X-SERIES® Systems are manufactured for Corning by ThermoGenesis Corp.
X-SERIES®, X-WASH®, X-LAB®, X-BACS™, and X-MINI® are either registered trademarks or trademarks of ThermoGenesis Corp. in the United States and/or other countries.
About
About Corning X-WASH System

Features of Corning X-WASH System
Features of Corning X-WASH System
- Dependability: Minimize human errors and maximize cell recovery by processing cell suspensions in a functionally closed-system without the need for membrane filters or multiple transfers
- High Throughput Processing: Wash cellular samples within minutes using an automated, sterile system with the ability to process 4 units simultaneously in a commercially available centrifuge
- Precision: The system utilizes specialized infrared sensor technology located in Control Module sensor tower to accurately and precisely harvest the cellular sample into a secure compartment
- Data Collection and Documentation: Secure valuable processing data in barcode compatible, easy to use storage and retrieval database that allows for traceability of all aspects of the operation. The data, captured by the DataTrak software, provides a processing report archiving information in a user-friendly format
- Flexibility: Corning X-WASH System can be configured to accommodate a range of cellular samples and can be adjusted to provide unique outputs specific to processing needs
- Dependability: Minimize human errors and maximize cell recovery by processing cell suspensions in a functionally closed-system without the need for membrane filters or multiple transfers
- High Throughput Processing: Wash cellular samples within minutes using an automated, sterile system with the ability to process 4 units simultaneously in a commercially available centrifuge
- Precision: The system utilizes specialized infrared sensor technology located in Control Module sensor tower to accurately and precisely harvest the cellular sample into a secure compartment
- Data Collection and Documentation: Secure valuable processing data in barcode compatible, easy to use storage and retrieval database that allows for traceability of all aspects of the operation. The data, captured by the DataTrak software, provides a processing report archiving information in a user-friendly format
- Flexibility: Corning X-WASH System can be configured to accommodate a range of cellular samples and can be adjusted to provide unique outputs specific to processing needs

Complete System Solution
Complete System Solution
The X-WASH System includes:
- X-WASH Disposable Cartridge
- X-WASH Control Module
- X-WASH Docking station
- X-SERIES® DataTrak Software
- X-Mixer
- X-WASH Accessory Kit
The X-WASH System includes:
- X-WASH Disposable Cartridge
- X-WASH Control Module
- X-WASH Docking station
- X-SERIES® DataTrak Software
- X-Mixer
- X-WASH Accessory Kit

Fast, Reliable Results
Fast, Reliable Results
Corning X-WASH System provides:
- Dependably high recoveries (>85%)
- Rapid washing of sample in ≤15 minutes
- Automated, sterile, functionally-closed system
- Reliable separation and collection of desired cells and supernatant
- Seamless data tracking and documentation
Corning X-WASH System provides:
- Dependably high recoveries (>85%)
- Rapid washing of sample in ≤15 minutes
- Automated, sterile, functionally-closed system
- Reliable separation and collection of desired cells and supernatant
- Seamless data tracking and documentation
Resources
Featured Resources
How to Buy
Purchasing Options

Order Now
It’s easy to purchase the Corning X-WASH System. Browse our online catalog, and add products directly to your cart. Order direct with a credit card or use a purchase order if you have an account with Corning.
It’s easy to purchase the Corning X-WASH System. Browse our online catalog, and add products directly to your cart. Order direct with a credit card or use a purchase order if you have an account with Corning.

Contact Us
If you need assistance purchasing Corning X-WASH System, or if you’d like to order by phone, fax, or email, please contact us.
If you need assistance purchasing Corning X-WASH System, or if you’d like to order by phone, fax, or email, please contact us.

Learn More
Many distributors offer Corning X-WASH System.
Many distributors offer Corning X-WASH System.