CPHI Milan 2024

Corning will showcase its latest innovations of pharmaceutical glass packaging, which deliver high performance, high quality and more environmentally friendly solutions t CPHI Frankfurt 2025. 

Our featured products:

  • Corning® Viridian® Vials: a drop-in solution made with 20% less glass material, enabling up to a 30% reduction in Cradle to Gate, Scope 3 emissions. 

  • Corning Velocity® Vials: designed to improve fill and finish efficiency by up to 20-50% and up to 96% reduction in glass particulates

  • Corning Valor® Glass: a revolutionary primary pharmaceutical glass package that helps you protect valuable drug products

  • Corning Pharmaceutical Type I Glass Tubing: high quality and dependable pharmaceutical glass starts with Corning’s supply chain powered by global, world-class manufacturing facilities that support every major pharmaceutical glass converter of vials, ampoules, prefilled syringes, and cartridges. 

*All vials available in a ready-to-use (RTU) format.

We invite you to join us for free.