Optical Coatings

This is an abstract image

Specialty Glass and Glass Ceramics

Specialty Glass and Glass Ceramics

Optical Coatings

Optical Coatings

Corning offers the following coatings on almost all types of glass shapes (prisms, lenses, filters, jewelry, etc.).

We can customize coatings to meet very specific customer needs, based either on wavelength values, transmission curve or coated samples.

We develop and manufacture tailored parts, specific to your context. Please contact us for more details.

Technical specifications:

All product shapes from dimensional 10x10mm (or Ø 10) to 300x300 mm (or Ø 300) with a thickness between 2 and 40 mm.

Dichroic filters:

Dichroic filters are designed to select one color from a lamp while keeping a maximum light intensity.

Infra-red & anti caloric filters:

Infra-red filters or heat filters are used with modern and powerful sources using halogen or Xenon. They protect lit equipment and downstream optics within affecting visible light intensity. Those filters usually improve visible light transmission as they have also anti-reflective properties.

Antireflective Coating:

Corning provides simple or multi-layer treatment according to the level of required transmission. It is possible to control the residual reflected color.

Self-Cleaning:

See Corning® LUMICLEAN® Coating.

Others:

Glass coating can achieve other interesting functions such as cold mirrors, UV mirrors or filters, light temperature corrective filters, self-cleaning coating, etc. All upon request.